Schmalz

Needle Grippers SNG-V

Needle stroke 0 mm to 25 mm (variable)

Go directly to the products

Crossed needles hold even very unstable workpieces securely

Gripping with minimized effective area optimal for handling small workpieces

Double-acting pneumatic cylinder minimizes cycle times

Variable needle stroke enables individual adaptation to a wide range of workpieces

Design
  • Robust aluminum housing (1)
  • Drive via double-acting pneumatic cylinders (2)
  • 6 or 10 needles with diameter 0.8 mm, 1.2 mm or 1.5 mm (3)
  • Insertion angle 30°
  • Continuously variable stroke adjustment (4)
  • Optional mounting with holder system HTS
Technical Data
  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)
Industries
  • •Composite Fiber
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Number of needles
Needle diameter
Industry sector
Product family

1 - 8 from 8 results

SNG-V 10 1.2 V-7

Part no.: 10.01.29.00176

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles10
Needle diameter1.2 (mm)
Additional functionVariable stroke
Needle stroke Z(NA)7 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar
SNG-V 10 1.2 V-HT-7

Part no.: 10.01.29.00428

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles10
Needle diameter1.2 (mm)
Additional functionVar. stroke, high temperature
Needle stroke Z(NA)7 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar
SNG-V 6 1.2 V-S-5

Part no.: 10.01.29.00539

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles6
Needle diameter1.2 (mm)
Additional functionVariable stroke
Needle stroke Z(NA)5 (mm)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
SNG-V 10 1.2 V-HP-18

Part no.: 10.01.29.00547

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles10
Needle diameter1.2 (mm)
Additional functionVariable stroke, high force
Needle stroke Z(NA)18 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar
SNG-V 6 0.8 V-S-5

Part no.: 10.01.29.00555

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles6
Needle diameter0.8 (mm)
Additional functionVariable stroke
Needle stroke Z(NA)5 (mm)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
SNG-V 6 1.5 V-HP-25

Part no.: 10.01.29.00568

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles6
Needle diameter1.5 (mm)
Additional functionVariable stroke, high force
Needle stroke Z(NA)25 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar
SNG-V 10 1.5 V-CH-7 10.5

Part no.: 10.01.29.00600

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles10
Needle diameter1.5 (mm)
Additional functionVar. stroke, center hole
Needle stroke Z(NA)7 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar
SNG-V 10 1.5 V-HP-25

Part no.: 10.01.29.00624

Needle gripper "SNG-V", particularly robust version

Industries: Composite Fiber

Number of needles10
Needle diameter1.5 (mm)
Additional functionVariable stroke, high force
Needle stroke Z(NA)25 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart