Needle Grippers SNG-V-HP

  • Needle grippers for handling of non-rigid or highly porous materials
  • Handling materials that are difficult to grip using vacuum such as composite textiles, SMC-materials, fleece…
  • For applications which require very high penetration force and large needle strokes and handling of tacky material

Our Highlights...

  • Up to 18 or 25 mm needle stroke
  • Double-acting and large pneumatic cylinders
  • Intersecting needles
  • PTFE bottom plate
  • Minimized contact surface
  • Variable needle stroke
  • One pneumatic connection point for both pneumatic cylinders

Your Benefits...

  • Also suitable for handling of stacks
  • High insertion force and short cycle time
  • High holding force, even for flexible, non-rigid workpieces
  • Reducing tendency of tacky material to stick to the gripper and insulate against local cooling of workpiece
  • Handling of small workpieces possible
  • Individual adjustment for different workpiece thicknesses, sizes and shapes
  • Saves pneumatic tubes and connectors; ensures synchronous movement of needles
 

Individual items in the product family Needle Grippers SNG-V-HP

 

SNG-V 6 1.5 V-HP-25
SNG-V 6 1.5 V-HP-25
10.01.29.00568
Needle gripper SNG-V, particularly robust version
Number of needles: 6
Needle diameter: 1.5 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 25 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
SNG-V 10 1.2 V-HP-18
SNG-V 10 1.2 V-HP-18
10.01.29.00547
Needle gripper SNG-V, particularly robust version
Number of needles: 10
Needle diameter: 1.2 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 18 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar