
Layer Gripping Systems
System solutions for your palletizing application
Modular layer gripping systems for handling complete or partially loaded workpiece layers. Depending on the application, as a light version for loads up to 35 kg, as a standard version up to 250 kg and in the full version including global vacuum.
Implementation of customer-specific requirements
Safe gripping thanks to prior suction tests on sample parts
Simple supplementation of various functions thanks to the modular design of the system
Your Individual Configuration
The layer gripping systems are specially adapted to your applications. Contact us and receive a custom made offer.

Modular elements
.jpg)
SPZ
Layer gripper for connection to industrial robots or gantries for handling various homogeneous workpiece layers with a load capacity of up to 250 kg.

SPZ-MC
Modular layer gripper with three different gripping principles: Suction cup carpet, global vacuum and mechanical clamping. Gripping of almost any workpiece layer, regardless of its height.

ZLW
Lightweight layer gripper designed specially for lightweight robots. Individually configurable in length and width for your application with a maximum load capacity of 35 kg.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center..jpg)
Layer gripper SPZ
- Maximum layer weight: 250 kg
- Maximum gripper size: 1,500 x 1,500 mm
- Version: suction cup or foam
- Version: Spring-mounted or rigid flange

Modular layer gripper SPZ-MC
- Version: fully electric or pneumatic
- Max. clamping window: 1,200 x 1,000 mm
- Min. workpiece height: 45 mm
- Version: with or without suction carpet

Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups

