Schmalz

Vacuum Generator Selection

The selection of the matching vacuum generator (ejector, pump or blower) is determined by several factors:

  • Type of workpiece: porous, air-tight

  • Energy supply options: a lower case electricity, compressed air

  • Restrictions for size and weight

  • Maintaining  cycle times:
    Short cycle times: Ejector
    Long transport distances: Pump or blower

Suction rate of vacuum generator

The diameter of the suction cup determines the suction rate that a vacuum generator has to apply to evacuate the suction cup. Based on experience and measurements with system designs, we recommend a selection based on the following table:

Suction capacity as a function of suction cap diameter

Suction-cap Ø 

Suction capacity VS

Up to 60 mm

0.5 m3/h 

8.3 l/min

Up to 120 mm

1.0 m3/h

16.6 l/min

Up to 215 mm

2.0 m3/h

33.3 l/min

Up to 450 mm

4.0 m3/h

66.6 l/min

Note:
The specified values apply regardless of the type of vacuum generation. The recommended suction ratio applies per suction cap and only for smooth, air-tight surfaces. For porous, permeable workpieces we recommend conducting a corresponding suction trial with the original workpiece.

Calculation of the suction rate V [m3/h, l/min], that the vacuum generator has to apply

V = n x VS

n = Number of suction caps
VS = Required suction rate for an individual suction cap [m3/h, l/min]

Example:

V = 6 x 16,6 l/min
V = 99,6 l/min

For this example we choose:

Compact ejectors SCPi 20 with a suction rate of 140 l/min. The compact ejector offers valves for control of the “suction” and “blow off” functions as well as system monitoring for ensuring process safety during handling. The compact ejector SCPi is also equipped with IO-Link Technology. It makes the various diagnostic functions visible and usable on the control level. This increases system availability and makes automation processes even more efficient.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

URL-osoite, jota yrität käyttää, ei ole oikeassa kieli- tai maakontekstissa.

Tiliin liittyvä myymälän kanava ei vastaa pyydetyn URL-osoitteen kanavaa. Jos haluat tarkastella hintoja tai tehdä tilauksen, vaihda käyttäjäkohtaiseen kanavaan.

0 tuotteet lisätty onnistuneesti ostoskoriin

Mene ostoskoriin

Schmalz Select - Suositeltava tuotevalikoima alipainetegnologiaan

Kaikki saatavilla. Kaikki valmiina. Kaikki selvää.

Select-valikoiman avulla voit luottaa hyväksi todettuihin vakiotuotteisiin, jotka ovat välittömästi ja maailmanlaajuisesti saatavilla ja joita voidaan yhdistellä optimaalisesti. Ei enää pitkiä toimitusaikoja ja epävarmuutta tuotteiden valinnassa. Löydät juuri tarvitsemasi komponentit - nopeasti, mutkattomasti ja maailmanlaajuisesti saatavilla.