Schmalz

Vacuum Lifter Sacks / Bagged goods

Vacuum lifters for sacks and bagged goods are devices in materials handling that are able to lift, move and deposit workpieces ergonomically and safely with the help of a vacuum. Schmalz vacuum lifters for sacks and bagged goods are sub-categories of the Jumbo series:

  • Vacuum Tube Lifter JumboFlex
  • Vacuum Tube Lifter JumboSprint
  • Vacuum Tube Lifter JumboSprint EX
  • Vacuum Tube Lifter JumboFlex High-Stack
  • Vacuum Tube Lifter Jumbo Low-Stack

The most important features of vacuum lifters for sacks and bagged goods are ergonomics and increased efficiency. Handling solutions that are beneficial to the health of employees are ideal for picking up and depositing heavy bagged goods and unwieldy sacks. The vacuum tube lifters ensure a healthy workplace for your employees. By using a vacuum lifter, you reduce and avoid absences due to illness and thus achieve an increase in productivity.

연락처 찾기

Options for Handling Sacks and Bagged Goods

Choose between different vacuum lifters for handling sacks and bagged goods depending on the application. The five different categories of vacuum tube lifter Jumbo have distinct application features:

  • The vacuum tube lifter JumboFlex moves lighter goods up to 50 kg ergonomically and at high cycle rates with one-finger control.
  • With the two vacuum tube lifters JumboSprint and JumboSprint Ex, compact workpieces can be moved easily thanks to the rotating operator handle. The JumboSprint Ex type is used in potentially explosive atmospheres. The JumboSprint and JumboSprint Ex series move workpieces weighing up to 300 kg.
  • With the vacuum tube lifter JumboFlex High-Stack, sacks and bagged goods can be ergonomically handled up to a stack height of 255 cm and a workpiece weight of 50 kg
  • The vacuum tube lifter Jumbo Low-Stack can be operated safely with its twist grip and is ideal for picking up sacks from low heights or reaching deep into transport containers. The maximum lift capacity of the sacks or bagged goods must not exceed 80 kg.

Schmalz Products for Handling Sacks and Bagged Goods

The following types of vacuum tube lifter Jumbo are suitable for handling sacks and bagged goods:

Products

The Right Crane System for Every Vacuum Lifter for Sacks and Bagged Goods

The Schmalz vacuum lifters for handling sacks are supplemented by crane systems. The responsive aluminum crane systems and jib cranes have been adapted to the lift capacities of the vacuum lifters. The modular system allows for simple integration of the vacuum lifter and crane system into your existing working environment.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

액세스하려는 URL이 올바른 언어 또는 국가 컨텍스트에 맞지 않습니다.

계정에 연결된 스토어 채널이 요청된 URL의 채널과 일치하지 않습니다. 가격을 확인하거나 주문하려면 사용자별 채널로 전환하세요.

0 장바구니에 제품이 성공적으로 추가되었습니다.

장바구니로 이동