Schmalz

Vacuum Lifter Wood

Vacuum lifters for wood are devices in materials handling that are able to lift, move and deposit large, flat and largely airtight workpieces with the help of vacuum. For lighter wooden workpieces, Schmalz offers a solution with the vacuum tube lifter Jumbo series. The ergonomic VacuMaster series enables optimum handling of heavy wooden panels, boards and blocks.

The most important features of vacuum lifters for wood are ergonomic handling and increased efficiency. The vacuum lifters VacuMaster are ideal for picking up, depositing and swiveling solid wooden boards. The vacuum lifters from Schmalz thus ensure a health-oriented workplace for your employees, which in turn helps to reduce sick leave and increase productivity.

제품 요청

Options for Handling Wood

We can provide the optimum solution for handling wood. Selecting the right vacuum lifter depends on the maximum weight of your workpieces as well as the type of handling and alignment. Whatever the application, choose the right vacuum lifter for your specific requirements:

  • The vacuum tube lifter JumboErgo from Schmalz is designed for responsive and precise handling of wood in different formats weighing up to 300 kg.
  • The VacuMaster Basic and Comfort have a flexible modular system for your standard application in the wood industry. Heavy loads weighing multiple tons are moved safely and ergonomically.

The lifting devices VacuMaster Multi, HHVM and VHB are designed for special industry requirements and lift capacities.

  • The VacuMaster Multi is suitable for handling large and heavy airtight or porous wooden boards as well as rough and coated MDF, OSB and particle board.
  • The VacuMaster HHVM is suitable for vertical handling of wooden boards and for swiveling workpieces 90° from horizontal to the left or right. It is ideal for removing wooden boards from upright storage and for loading and unloading vertical and rip saws.
  • The VacuMaster VHB is suitable for horizontal handling of narrow workpieces such as planks, boards and beams with a minimum width of 120 mm.

Products

The Right Schmalz Crane System for Every Vacuum Lifter for Wood

To ensure ergonomic handling of wood with the vacuum lifter, Schmalz can help you choose the right crane system. The aluminum crane systems and jib cranes have been precisely adapted to the lift capacities of the vacuum lifters. The modular system allows the vacuum lifter for wood and crane system to be easily integrated into your working environment.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

액세스하려는 URL이 올바른 언어 또는 국가 컨텍스트에 맞지 않습니다.

계정에 연결된 스토어 채널이 요청된 URL의 채널과 일치하지 않습니다. 가격을 확인하거나 주문하려면 사용자별 채널로 전환하세요.

0 장바구니에 제품이 성공적으로 추가되었습니다.

장바구니로 이동