Schmalz

Vacuum Lifter Wood

Vacuum lifters for wood are devices in materials handling that are able to lift, move and deposit large, flat and largely airtight workpieces with the help of vacuum. For lighter wooden workpieces, Schmalz offers a solution with the vacuum tube lifter Jumbo series. The ergonomic VacuMaster series enables optimum handling of heavy wooden panels, boards and blocks.

The most important features of vacuum lifters for wood are ergonomic handling and increased efficiency. The vacuum lifters VacuMaster are ideal for picking up, depositing and swiveling solid wooden boards. The vacuum lifters from Schmalz thus ensure a health-oriented workplace for your employees, which in turn helps to reduce sick leave and increase productivity.

Productaanvraag

Options for Handling Wood

We can provide the optimum solution for handling wood. Selecting the right vacuum lifter depends on the maximum weight of your workpieces as well as the type of handling and alignment. Whatever the application, choose the right vacuum lifter for your specific requirements:

  • The vacuum tube lifter JumboErgo from Schmalz is designed for responsive and precise handling of wood in different formats weighing up to 300 kg.

  • The VacuMaster Basic and Comfort have a flexible modular system for your standard application in the wood industry. Heavy loads weighing multiple tons are moved safely and ergonomically.

Products

The Right Schmalz Crane System for Every Vacuum Lifter for Wood

To ensure ergonomic handling of wood with the vacuum lifter, Schmalz can help you choose the right crane system. The aluminum crane systems and jib cranes have been precisely adapted to the lift capacities of the vacuum lifters. The modular system allows the vacuum lifter for wood and crane system to be easily integrated into your working environment.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.