Automatisering
- Naadloze integratie in productielijnen
- Afzonderlijke componenten en zelfs op maat gemaakte vacuüm-grijpersystemen
- Gespecialiseerde oplossingen voor verschillende industriesegmenten
The term handling is derived from the human hand and is used to designate automatic processes for manipulating objects. Handling means changing the position or location of an object, that is, gripping something, moving it and putting it down again in a certain place. Handling is therefore a sub-function of the material flow. If handling technology devices place workpieces in machining centers, tools are changed, parts assembled or a welding torch is guided, they are part of production automation.
In terms of handling technology, a distinction can be made between vacuum technology for automated processes and for manual processes. The Schmalz product portfolio includes systems for both applications: Vacuum gripping systems and vacuum components for automation permanently reduce cycle times and operating costs of automated handling equipment. Vacuum lifters and crane systems allow ergonomic and safe working in manual handling tasks.
The areas of application are varied, for example Schmalz handling technology is used in processing solar wafers, picking goods, loading saw mills with wood or in intralogistics. Using Schmalz vacuum technology for gripping and moving applications offers a number of unique benefits: