Schmalz

Vacuum Lifter Natural Stone

Vacuum lifters for natural stone are devices in materials handling that are able to lift, move and deposit heavy and unwieldy natural stone with the help of a vacuum. The vacuum tube lifter Jumbo can be used for this application:

  • Vacuum Tube Lifter JumboErgo
  • Vacuum Tube Lifter JumboSprint

Ergonomics and increased efficiency are among the most important features of vacuum lifters for natural stone from Schmalz. As a result, you can reduce or avoid absences due to illness and thus increase productivity.

Zoek uw contactpersoon

Options for Handling Natural Stone

You can ergonomically move natural stone weighing up to 300 kg with the two vacuum tube lifters JumboErgo and JumboSprint. The vacuum tube lifter JumboErgo is ideal for workpieces with different formats. The vacuum tube lifter JumboSprint is ideal when using compact workpieces.

Schmalz Products for Handling Natural Stone

Discover the perfect vacuum lifter for handling natural stone:

Products

The Right Schmalz Crane System for Every Vacuum Lifter for Natural Stone

The Schmalz modular system allows the vacuum tube lifter to be perfectly integrated into your working environment. The Schmalz vacuum lifter for natural stone is enhanced with a crane system that is precisely tailored to your application.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen