Schmalz

Finger gripper mGrip flexible, hygienic, process-safe

Constructed in hygienic design, the new finger gripper mGrip from Schmalz meets the highest cleanliness standards. Thanks to its unique geometry, it picks up sensitive products such as vegetables or baked goods precisely and gently. This enables food manufacturers to automate their handling tasks with process reliability.

The finger gripper mGrip in hygienic design can be cleaned without dismantling (CIP).

Sensitive surfaces, sometimes soft and sometimes fragile, round or flat - food products are diverse and therefore challenging for automated solutions. They only have one thing in common: handling must be absolutely hygienic and therefore safe. With the finger gripper mGrip and its wide range of configuration options, Schmalz always offers the right solution. Thanks to circular or parallel finger modules, strong gripping is easy to implement.

In contrast to mechanical systems, the pneumatic finger gripper mGrip also handles sensitive products extremely sensitively. For example, baked goods, fruit and vegetables can be placed in trays without damage or removed for quality control. Thanks to the wide range of configuration options, the gripper can safely pick up food products with different shapes and characteristics, such as chicken drumsticks. However, companies outside the food industry that want to pick up nets or bags full of small parts also benefit. This enables fast picking around the clock without having to keep staff on hand for order picking.

Excellent process stability

The closed system ensures maximum process reliability. The new finger gripper also meets the highest hygiene standards. It is easy to clean from the outside and complies with CIP (Cleaning in Place) and COP (Cleaning out of Place) certifications. Schmalz has dispensed with additional drives in the design and the pneumatic circuit is closed. This hygienic design minimizes the risk of contamination. The lightweight design predestines finger gripper mGrip for use on cobots and other lightweight robots.

Thanks to the modular design with several finger sizes and variable positions, opening angles and forces, the gripper can be easily adapted to any task. This gives companies maximum flexibility when handling different food products - especially for use in high-speed processes. This allows them to deploy their staff more efficiently, as monotonous activities are automated. This saves costs and improves the efficiency and quality of the application.

Opening angle, gripping force and finger positions are variably adjustable.

Even high-speed processes are no problem for the finger gripper mGrip.

Thanks to automation, companies save on personnel and improve product hygiene.

Media contact

The Schmalz press team will be happy to answer any questions you may have.

presse@schmalz.de
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico