Schmalz

Automated handling • Packaging • Bottles • Layer gripping system SPZ

Vacuum layer gripping system SPZ for palletizing and depalletizing various product layers

Schmalz has developed a special gripping system to automate the handling of various product layers.

The vacuum layer gripping system SPZ consists of modularly connected large-area grippers, which allow for easy adjustment of the gripper to meet individual requirements. The suction area consists of flexible sealing foam which adapts to fit the contours of each workpiece perfectly. The layer gripping system is equipped with check valves, which detect and seal off unused parts of the suction area. This technology enables you to lift small layers or layers with gaps.

The integrated vacuum generation provides additional advantages. The gripper can be connected directly to the compressed air supply. No tubing is required to connect it to an external vacuum generator. This simplifies assembly, minimizes part interference and considerably reduces the volume that has to be evacuated. Because the necessary vacuum can be generated faster, this solution also allows for shorter cycle times. The gripper is ideal for dynamic handling processes, and is flexible enough for various applications in areas such as warehousing and intralogistics.
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.