Schmalz

Side channel blower

Side-channel blowers, also known as side-channel compressors, are electrical vacuum generators. They accelerate air through an impeller in a ring-shaped channel and thus create a uniform vacuum. Thanks to their robust design, side channel blowers are durable and reliable. They are therefore ideal for applications with a high flow rate.

In the wood industry, they are often used for board removal in sawmills and for automated processes in joineries. Side channel blowers also ensure a safe holder and efficient work when handling pallets and cardboard boxes. In food production, they support precise pick-and-place operations, while in intra-logistics and warehouse picking they are used for fast and reliable handling of goods.

Related terms

Claw pump
Claw pumps are dry vacuum generators that generate vacuum without oil.
Diaphragm pump
The diaphragm pump is an electrical vacuum generator with a flexible diaphragm. It has a compact design, requires little oil during operation and is low-maintenance.
Electrical vacuum generation
Electrical vacuum generation creates vacuum without the use of compressed air. It is used in industry and logistics to make processes energy-efficient and flexible.
Rotary vane pump
The rotary vane pump is a vacuum generator that uses rotating vanes to reliably generate vacuum and can be used for a wide range of applications.
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico