Clamping • Metal / Sheet metal • Metal plates • Vacuum Clamping Systems
Efficient Clamping of Aluminium Cubes with Vacuum Clamping System Matrix-Plate
In the metalwork industry metal workpieces are clamped and held in a CNC machining center for processing.
This application shows a Matrix-Plate in use on a CNC machining centre. It is secured to the machine table with the aid of mechanical clamping elements. The use of vacuum makes it possible to clamp the thin bases of the workpieces precisely and without distortion for five-axis machining without repositioning. The vacuum is generated by the powerful vacuum unit VAGG from Schmalz. The compact design makes it suitable for mobile use. It has castors and a handle by which it can be moved ergonomically to the desired position.
Product Inquiry
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Watch video now
How To...? Assembly and connection of the Vacuum Blocks CMB-HD - 5111
Watch video now
How To...? Set up the MPL matrix plate: Step-by-step instructions for machine operators - 5106
Watch video now
Vacuum block CMB-HD - 0229
Watch video now
Schmalz Videocast Matrix-Plate MPL #26 - 8027
Watch video now
Schmalz Matrix-Plate MPL in aluminum machining - 0213
Watch video now
Vacuum clamping system Multi-Clamp for flexible handling of different workpieces - 0123
Watch video now
Vacuum Clamping Systems Matrix-Plate Clamping small electronic parts by vacuum during separating - 0122
Watch video now
Suction Cup Balance SSCB for Automatic Setup, Simultaneous Gripping and Precisely Positioned Clamping - 0154