Schmalz

Holders for Suction Cups HP-SG

Suction cup connection for suction cup nipples G1/4" and G3/8"

Go directly to the products

Lightweight aluminum design minimizes gripper weight and load limit

Stable design for high dynamic load enables fast traversing speed

Versatile use on standard slot profiles due to flexible connection via slot nut

Saving of additional mounting material by connecting the vacuum supply line directly to the holder

Design
  • Connection to profiles with T-slot (1)
  • Connection for vacuum suction cups (2) and decentralized vacuum generators of type SEAC (3)
  • Optional: connection for external vacuum generation (3) instead of vacuum generator SEAC
Technical Data
  • Width 35 mm, mounting for vacuum suction cups with connections G1/4" and G3/8", internal and external threads
  • Material: Aluminum
  • Connection to profile with double sliding blocks M6
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 4 from 4 results

HP-SG 2M6 E 35 G1/4-IG

Part no.: 10.07.06.00716

Holder for suction cup

Industries: Universal

2x screws M6
Width B35 (mm)
Suction cup connectionG1/4"-F
HP-SG 2M6 E 35 G1/4-AG

Part no.: 10.07.06.00712

Holder for suction cup

Industries: Universal

2x screws M6
Width B35 (mm)
Suction cup connectionG1/4"-M
HP-SG 2M6 E 35 G3/8-IG

Part no.: 10.07.06.00717

Holder for suction cup

Industries: Universal

2x screws M6
Width B35 (mm)
Suction cup connectionG3/8"-F
HP-SG 2M6 E 35 G3/8-AG

Part no.: 10.07.06.00715

Holder for suction cup

Industries: Universal

2x screws M6
Width B35 (mm)
Suction cup connectionG3/8"-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select