- NEW
VS-VP10-W-D M8-4 UH IOL
Part no.: 10.06.02.00862
Vacuum/pressure switch in cube shape with display and analog / digital output signals
Industries: Universal
| Measuring range | -1...10bar |
| Shape | Cube, digital display |
| Type | TFT display |
| Electrical connection | Male connect M8, 4 pole |
| Inputs / outputs | 1 analog / 1 digital |
| Shape manometers | Connection bottom, rear |
| Protection type IP | IP 65 |
| Communication | IO-Link |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| G1 | G1/8"-F |
| G2 | M8x1-M |
| H | 36,4 mm |
| H1 | 38,6 mm |
| H2 | 12,6 mm |
| L | 30 mm |
| L2 | 16,3 mm |
| LG1 | 6,8 mm |
| X1 | 20 mm |
| Y1 | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measured medium | "Non-aggressive gases |
| Measuring range | -1...10bar |
| Hysteresis | Adjustable: 0 to 100% of set value |
| Inputs / outputs | 1 analog / 1 digital |
| Electrical connection | Male connect M8, 4 pole |
| Voltage | 18-30V-DC |
| Control valve | Optional NO / NC |
| Communication | IO-Link |
| Protection type IP | IP 65 |
| Operating temperature | 0 ... 60 °C |
| Weight | 53,1 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |





