Schmalz

With the VacuMaster, even heavy 200-liter barrels can be moved effortlessly.

FreiLacke Lifts 250-Kilo Barrels With Vacuum Power

FreiLacke, a specialist in colored coatings, moves heavy 200-liter barrels and numerous shipping packages every day. To reduce the physical strain on its employees, the company relies on custom-made vacuum lifting aids from Schmalz. The ergonomic solutions enable effortless and safe handling of even 250-kilo barrels – and increase efficiency, work safety and team satisfaction.

Characteristics of the success story

IndustryUniversal
WorkpieceBarrels
Product groupVacuum Lifting Device VacuMaster Basic
Type of handlingManual Handling

With Schmalz

250

kilogram

effortless handling

The Customer: Emil Frei GmbH & Co. KG

FreiLacke, a family business from the southern Black Forest, has been producing high-quality colors and paints for various industries – from automotive to wind power construction - since 1926. With round 650 employees and an annual turnover of 180 million euros, FreiLacke focuses on innovation and quality. Ergonomic solutions such as the vacuum lifters from Schmalz help to make work safer and more efficient – an important building block for the company's sustainable success.

The Challenge

FreiLacke employees had to move heavy 200-liter barrels with a weight of up to 250 kilograms as well as several hundred shipping cartons and paint buckets safely and ergonomically every day. The physical strain on the employees was high, which increased the risk of musculoskeletal disorders. At the same time, the sensitive paint products required particularly careful handling to avoid damage to the packaging. The challenge was to find a flexible and customizable solution that would make lifting and transporting the loads of varying weights easier, improve employee safety and increase efficiency in shipping and production. FreiLacke was looking for an ergonomic lifting system that would make it easy to handle both heavy barrels and smaller shrink-wrapped goods – and do so with maximum ease of use and reduced strain.

It is only thanks to the lifting aid that we are able to handle the heavy barrels without straining our employees. That's great!
∼ Frank Januschowski, Head of Logistics at FreiLacke

Schmalz's Solution

FreiLacke uses ergonomic vacuum lifters from Schmalz to move heavy 200-liter barrels and smaller shrink wrapped goods in a safe and back-friendly manner. The focus is on the VacuMaster (VM-Basic-270-1) – an individually configured lifting device with a strong suction force and a modular design, precisely tailored to the requirements at FreiLacke. Mounted on an overhead crane, it enables the effortless lifting and precise placement of barrels weighing 250 kilograms. For lighter loads such as shipping cartons and paint buckets, the company relies on the JumboErgo-65 and JumboFlex-35 vacuum tube lifters. Both are ergonomically optimized, intuitive to operate and allow fatigue-free handling of 12 to 35 kilograms. Thanks to quick-change adapters, the suction cups can be exchanged flexibly and adapted safely to different workpieces. The jib cranes on which the devices are mounted offer a large reach. This means that even working areas that are difficult to access can be reached with ease. The lightweight aluminum construction ensures effortless movement, while the large swivel angle increases operational flexibility. This significantly reduces the physical strain on employees and minimizes the risk of injury. With this custom-made solution, FreiLacke increases the efficiency of the material flow, protects the health of employees and ensures product quality through gentle handling. The partnership-based cooperation with Schmalz ensures that the lifting systems can be adapted to new requirements at any time. Changes to the production process or container types are implemented quickly and easily – an important success factor for sustainable work, long-term ergonomics and a high level of employee satisfaction.

Schmalz designed the basic module, operator handle, load beams and suction plates of the VacuMaster individually for FreiLacke.

Schmalz designed the basic module, operator handle, load beams and suction plates of the VacuMaster individually for FreiLacke.

The JumboErgo vacuum tube lifter has a movable operator handle for large stacking heights.

The JumboErgo vacuum tube lifter has a movable operator handle for large stacking heights.

All grippers can be exchanged quickly without tools using the quick-change module.

All grippers can be exchanged quickly without tools using the quick-change module.

The vacuum tube lifter can be used flexibly on the swivel-mounted ceiling crane wherever it is needed.

The vacuum tube lifter can be used flexibly on the swivel-mounted ceiling crane wherever it is needed.

Customer benefits through the Schmalz solution

ErgonomicsThe vacuum lifters minimize physical strain and prevent musculoskeletal disorders
EfficiencyPrecise handling of heavy shrink wrapped goods increases productivity and saves time
SafetyThe grippers provide a safe hold for shrink wrapped goods and prevent accidents or damage during movement
FlexibilityModularity and exchangeable grippers make the lifting aids versatile in use

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select