Schmalz

Magnetic Grippers SGM-HPm

Gripping surface (Ø) 30 mm and 40 mm

Go directly to the products

Safe gripping due to permanent magnet, even in case of power failure

High holding forces with thin workpieces

Extensive range of accessories and sensor technology for all common body shop applications

Robust design suitable for use in welding cells

High flexibility, as tooling connection also possible laterally

Design
  • Robust aluminum housing with permanent magnet and gripping element (1)
  • Bistable design: the magnet settings “grip” and “deposit” are maintained in event of power failure at the compressed air connection (5)
  • Mounting the gripper via thread on head side and on two sides; optionally with Schmalz holder system HTS (4)
  • Optional gripping elements for sheets with different thicknesses or 3D surfaces (2)
  • Optional centering pin (3) for precise gripping around bores
  • Optional proximity switch for switching state detection, component monitoring or double sheet detection; installation in housing groove
Technical Data
  • Diameter: 30 mm and 40 mm
  • Maximum holding force (at 2 mm workpiece thickness): 387 N
  • High holding forces with thin workpieces
Industries
  • •Automotive
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Holding force
Industry sector

1 - 2 from 2 results

SGM-HPm 30 G1/8-IG

Part no.: 10.01.17.00612

Magnetic gripper for sheet metal with modular interface for exchangeable gripping elements

Industries: Automotive | Metal

Size30
SocketG1/8"-F
Holding force231 (N)
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
SGM-HPm 40 G1/4-IG

Part no.: 10.01.17.00634

Magnetic gripper for sheet metal with modular interface for exchangeable gripping elements

Industries: Automotive | Metal

Size40
SocketG1/4"-F
Holding force387 (N)
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select