
Part no.: 10.05.07.00034
Manual slide valve for manual switching of vacuum and compressed air
Industries: Universal
| Nominal size | 7 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
Leakage-free valves for vacuum and compressed air applications
Wide range of nominal sizes allows optimum adaptation to the nominal flow
Stable, wear-free metal design
Space-saving and ergonomic
Ventilation for quick release of parts
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 5 from 5 results

Part no.: 10.05.07.00034
Manual slide valve for manual switching of vacuum and compressed air
Industries: Universal
| Nominal size | 7 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |

Part no.: 10.05.07.00035
Manual slide valve for manual switching of vacuum and compressed air
Industries: Universal
| Nominal size | 8 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G3/8"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |

Part no.: 10.05.07.00036
Manual slide valve for manual switching of vacuum and compressed air
| Nominal size | 12 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/2"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |

Part no.: 10.05.07.00037
Manual slide valve for manual switching of vacuum and compressed air
| Nominal size | 12 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/2"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| with | Barrier |

Part no.: 10.05.07.00038
Manual slide valve for manual switching of vacuum and compressed air
| Nominal size | 24 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G3/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| with | Barrier |