VS-VP10-W-D M8-4 UH IOL
Part no.: 10.06.02.00883
Vacuum/pressure switch in cube shape with display and analog / digital output signals
Industries: Aerospace | Metal | Plastics | Universal
| Measuring range | -1...10bar |
| Electrical connection | Male connect M8, 4 pole |
| Length L | 30 (mm) |
| Thread G1 | G1/8"-F |
| Thread G2 | M8x1-M |
| Voltage | 18-30V-DC |
| Protection type IP | IP 65 |
| Inputs / outputs | 2 digital |
| Shape manometers | Connection bottom, rear |
| Shape | Cube, digital display |
| Communication | IO-Link |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| G1 | G1/8"-F |
| G2 | M8x1-M |
| H | 36.4 mm |
| L | 30 mm |
| L1 | 37.75 mm |
| LG1 | 6.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Inputs / outputs | 2 digital |
| Electrical connection | Male connect M8, 4 pole |
| Connection | G1/8"-F |
| Voltage | 18-30V-DC |
| Protection type IP | IP 65 |
| Operating temperature | 0 ... 60 °C |
| Weight | 53.1 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

