Schmalz

With the new solution, up to 3,500 door leaves are handled every day

PRÜM-Türenwerk: Less Energy, Same Power With FA-X

PRÜM-Türenwerk wants to lower energy costs in order to achieve its sustainability goals. By using the latest generation of vacuum grippers, the company is reducing its compressed air consumption by 33 percent.

Characteristics of the success story

IndustryWood
WorkpieceInterior doors
Product groupVacuum Gripping Systems
Type of handlingAutomated handling

With Schmalz

33

percent

lower energy consumption

20

percent

more gripping cycles

The Customer: PRÜM-Türenwerk GmbH

PRÜM-Türenwerk GmbH is one of Germany's leading manufacturers of high-quality interior doors and frames. Employing around 800 people, the company produces millions of door leaves every year and supplies customers throughout Europe. PRÜM stands for innovation, quality and custom-made solutions for private and commercial construction projects. Thanks to its highly automated production processes, PRÜM can manufacture door leaves in a wide range of dimensions and versions. These range from compact formats to large-format door leaves with dimensions of up to 2,500 x 1,500 millimeters and a weight of up to 150 kilograms. This diversity places special requirements on handling technology and automation solutions.

The Challenge

For many years, vacuum surface gripping systems from Schmalz have been used in production at PRÜM for the automated handling of door leaves weighing up to 150 kilograms. Although this solution worked reliably, it resulted in relatively high compressed air consumption by today's standards. As the company had set itself ambitious sustainability targets, this presented an economic and ecological challenge. The aim was to significantly reduce energy costs and consumption by 2028. PRÜM-Türenwerk GmbH therefore needed a solution that offered maximum energy efficiency without compromising on reliability or functionality.

"Schmalz's products are technically advanced, reliable, and the consultation service is excellent."
∼ Michael Gierten, Automation and Process Technology

Schmalz's Solution

Thanks to its long-standing cooperation with Schmalz, PRÜM-Türenwerk GmbH is able to use the new, energy-efficient vacuum area gripper FA-Xi in production immediately. The Schmalz contact person understands PRÜM's requirements, materials and processes inside out and presents a custom-made solution. The new FA-Xi delivers impressive results. Compressed air consumption is reduced by 33 percent, while cycle time is cut from 13 to 10 seconds. A key advantage is the intelligent control system, which automatically switches the required nozzle strands on or off depending on the workpiece quality and occupancy level. Depending on the application, this can save up to 80 percent of the compressed air required compared to similar products - a significant factor in reducing operating costs and achieving the 2028 sustainability targets. The universal gripper reliably handles workpieces made of various materials, such as wood, plastics and other surfaces, regardless of their size or geometry. Thanks to its compact design and low weight, the gripper can be integrated directly onto the robot to save space. Simple maintenance with quick-change adhesive film also reduces downtimes to a minimum. PRÜM can therefor support its 2028 sustainability targets without any operational losses.

The new solution saves 800 m³ of compressed air every day

The new solution saves 800 m³ of compressed air every day

Schmalz knows the challenges at PRÜM and finds a custom-made gripping solution

Schmalz knows the challenges at PRÜM and finds a custom-made gripping solution

Customer benefits through the Schmalz solution

High energy efficiencyLower compressed air consumption
Optimized operabilitySystem information via display
Reduced cycle timeMore door leaves in the same time, less downtime
High reliabilityReduced downtime and easy maintenance
Cooperative partnershipSchmalz is convincing thanks to its consultation services, industry know-how and experience

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select