Schmalz

Suction Plates for High-Temperature SPL-HT

Suction area (Ø) from 35 mm to 140 mm

Go directly to the products

Permanent temperature resistance due to stainless steel main body with seal made of special mesh

Temperature resistant up to 600 °C for safe and gentle gripping of hot workpieces

Seal can be quickly and easily replaced separately in case of wear or damage

Design
  • Robust stainless-steel main body
  • Seal clamped into the main body and quickly replaceable
  • Seal made of special textile material for handling hot workpieces
Technical Data
  • Diameter: 35 to 140 mm
  • Material: Special woven silicate
  • Withstands temperatures up to 600 °C
Industries
  • •Automotive
  • •Glass
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Product family
Height H
Industry sector

1 - 4 from 4 results

SPL-HT 60 ST G1/4-IG

Part no.: 10.01.23.00006

Suction plate for high-temperature applications

Industries: Glass | Automotive | Metal

Size60
Suction cup materialSilicate fabric ST
ConnectionG1/4-IG
Working temperature max.600 (°C)
SPL-HT 90 ST G1/4-IG

Part no.: 10.01.23.00007

Suction plate for high-temperature applications

Industries: Glass | Automotive | Metal

Size90
Suction cup materialSilicate fabric ST
ConnectionG1/4-IG
Working temperature max.600 (°C)
SPL-HT 140 ST G3/8-IG

Part no.: 10.01.23.00008

Suction plate for high-temperature applications

Industries: Glass | Automotive | Metal

Size140
Suction cup materialSilicate fabric ST
ConnectionG3/8-IG
Working temperature max.600 (°C)
SPL-HT 35 ST G1/8-IG

Part no.: 10.01.23.00023

Suction plate for high-temperature applications

Industries: Glass | Automotive | Metal

Size35
Suction cup materialSilicate fabric ST
ConnectionG1/8-IG
Working temperature max.600 (°C)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select