Schmalz

Seamless integration: Collaborative robot operates in constrained space without line modifications

Schmalz Compact Vacuum System: Flexible Palletization

United Symbol is an Italian company that specializes in flexible production systems. They handle 750,000 boxes per shift across 25 production lines. Manual palletization created ergonomic challenges and limited scalability. In cooperation with Schmalz, United Symbol deployed a vacuum gripping system for a compact collaborative palletizing robot. This setup required no line modifications, reduced cycle times, and improved employee health. Installation of the solution took just one day, with staff fully trained in half a day.

Characteristics of the success story

IndustryLogistics
WorkpieceCardboard boxes
Product groupVacuum Gripping Systems
Type of handlingAutomated handling

With Schmalz

750'000

boxes

per shift

25

production lines

automated

1

day

integration

The Customer: United Symbol S.p.A.

United Symbol S.p.A. is an Italian company that specialises in industrial automation and robotics. The company configures end-of-line machines, manipulators and accessories according to the products to be automated, ranging from bottles and packages to rolls and boxes. United Symbol distinguishes itself through the development of customised automation solutions and robotic systems tailored to the specific requirements of various industrial sectors. It serves a broad range of industries, including food production, pharmaceuticals, automotive, chemicals and renewable energy. United Symbol's focus on personalised, innovative solutions rather than standard products aims to improve efficiency, safety, and integration in industrial production processes.

The Challenge

United Symbol faced critical operational challenges across its 25 production lines. Each line required one operator to manually stack boxes (ranging from 300 × 400 to 800 × 600 mm and weighing up to 20 kg) according to precise palletization schemes. This process involved the handling of 750,000 units per shift. This labor-intensive approach created various interconnected problems. Ergonomic impact: Repetitive manual lifting caused significant musculoskeletal strain, resulting in increased worker absences and reduced productivity. Operational inflexibility: Manual processes struggled with diverse box formats, custom palletization schemes, and rapid changeovers. The tight layout limited operator coordination and movement. Cost & quality: Manual processes increased logistics costs and error rates, limiting optimization opportunities. Strategic imperative: Automation was essential to reduce costs, minimize errors, improve ergonomics, and boost productivity. United Symbol needed a collaborative robotic solution that balanced technical expertise with user-friendliness, compactness, and flexibility. It had to integrate seamlessly without line modifications, enable rapid changeovers, and support multiple pallet sizes (800 × 1200 mm and 1000 × 1200 mm).

We chose Schmalz because of the quality of their products and exceptional support during the design and engineering process.
∼ Viviana Bloisi, Sales Engineer

Schmalz's Solution

In collaboration with Schmalz, the company designed a compact, collaborative robot with a vacuum palletizing gripping system to fit United Symbol's limited space. The system maximizes functionality in a minimal amount of space. It integrates Schmalz's vacuum automation technology into a collaborative robotic platform. It can handle multiple box formats and weights and supports both Euro pallets (800 × 1200 mm) and 1000 × 1200 mm pallets. It can also execute complex palletization patterns, including vertical positioning. Cardboard interlayers also integrate seamlessly into the workflow. Maintaining operator access between tightly-spaced production lines was critical to implementation. Schmalz engineered the system to require no modifications to existing infrastructure, eliminating costly retrofitting while delivering the full benefits of automation. Installation and commissioning were completed in one day, and full operator training was completed in an additional half day. This rapid deployment minimized production disruption. United Symbol's engineering team developed custom software in collaboration with Schmalz to maximize operator autonomy and reduce dependency on external resources for configuration and ongoing adjustments. The design prioritizes accessibility. Pneumatic components remain fully accessible for maintenance. Protective covers prevent controller contamination. The lightweight gripper with Compact Ejectors SCPLc and Bellows Suction Cups SPB1 maximizes load capacity efficiency. This solution delivers faster order processing, reduced cycle times, and increased productivity across 25 production lines. Positioning precision has significantly improved, reducing errors and material waste. Most importantly, operators now work in optimal ergonomic conditions, which directly addresses the core health objectives driving this automation investment.

Versatile system: multiple box formats, pallet sizes (800×1200, 1000×1200 mm), complex patterns

Versatile system: multiple box formats, pallet sizes (800×1200, 1000×1200 mm), complex patterns

Eliminates repetitive lifting: Automation improves operator safety, ergonomics, and health

Eliminates repetitive lifting: Automation improves operator safety, ergonomics, and health

This solution increased productivity across the 25 production lines

This solution increased productivity across the 25 production lines

Minimal production disruption: Installation and commissioning completed in one day

Minimal production disruption: Installation and commissioning completed in one day

Customer benefits through the Schmalz solution

Ergonomic SafetyEliminates manual lifting strain, reducing worker absences from musculoskeletal injuries and improving overall workplace health.
Seamless IntegrationCompact system integrates seamlessly into existing layouts without infrastructure changes or production line disruptions.
Rapid DeploymentComplete installation and operator training accomplished in one and a half days, minimizing production interruption and startup costs.
Flexible AutomationHandles multiple box formats, weights, and palletization patterns including vertical positioning, adapting to market demands.

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select