Schmalz

Needle Grippers SNG-BV

Needle stroke 0 mm to 7 mm (variable) · Diameter (Ø) 100 mm

Go directly to the products

Bernoulli principle enables reliable separation without compressed air consumption

Crossed needles hold even very unstable workpieces securely

Variable needle stroke enables individual adaptation to a wide range of workpieces

Four vertical needles fix the workpiece and allow positionally accurate handling

Handling with and without floating suction cup possible, flexible process sequence

Design
  • 10 crossed needles with a 1.2 mm diameter and insertion angle of 30° (1)
  • Vertical single-action needles (2), compressed air connection for them (4)
  • Compressed air connections for extending/contracting crossed needles (3)
  • Compressed air connection for SBS floating suction cup (5)
Technical Data
  • Needle diameter: 1.2 mm
  • Number of needles: 10
  • Needle stroke: 0 mm to 7 mm (variable)
  • Floating suction cup: Diameter: 100 mm Holding force: 42 N; 4 upright positioning needles with a 0.8 mm diameter and 9 mm needle stroke
Industries
  • Composite Fiber
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Number of needles
Needle diameter
Industry sector
Product family

1 - 1 from 1 results

SNG-BV 10 1.2 V 100SF SBS-4POS

Part no.: 10.01.29.00481

Pneumatic needle gripper with additional positioning needles and floating suction cup function

Industries: Composite Fiber

Number of needles10
Needle diameter1.2 (mm)
Outside diameter D100 (mm)
Needle stroke Z(NA)7 (mm)
Pressure range (operating pressure) [bar]3.0 ... 7.0 bar
Additional functionSBS and 4 positioning needles
ShapeStandard flow
Additional functionVariable stroke

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart