Schmalz

Accessories Needle Grippers SNGi-AE

Go directly to the products

Universally applicable, since tooling connection is possible on different sides of the gripper

Fast, reliable adaptation to a wide range of workpieces thanks to outstanding connection options

Fast and simple connection via IO-Link using standardized connection cables and connection distributors

Design
  • HTS holder system: Bolts with slot Ø 19 mm or ball Ø 28.5 mm
  • Mounting plate: 38x15x11.5 mm, G1/4" female thread
  • Connection cable and connection distributor with M12 plug connector for connection to IO link
Technical Data
  • Components for connection of electrical needle grippers SNGi-AE
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Industry sector
Product family

1 - 9 from 9 results

HTS-A2 SNG AP/AE OP

Part no.: 10.01.29.00622

Holder system

Industries: Automotive | Universal

Pressure range (operating pressure) [bar] bar
Length L38 (mm)
Width B15 (mm)
Height H9.4 (mm)
Utilization designNeedle gripper
SizeAP/AE
HTS-A3 SNG AP/AE OP

Part no.: 10.01.29.00619

Holder system

Industries: Automotive | Universal

Pressure range (operating pressure) [bar] bar
Length L38 (mm)
Width B15 (mm)
Height H9.4 (mm)
Utilization designNeedle gripper
SizeAP/AE
STV-GE M5-AG 6

Part no.: 10.08.02.00201

Push-in Fitting, straight

Industries: Universal

Thread G1M5-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D9.9 (mm)
Length L18.8 (mm)
VSL 6-4 PU MI-TR

Part no.: 10.07.09.00002

Hose for vacuum and compressed-air systems

Industries: Universal

Outside diameter D6 (mm)
Internal diameter d4 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.35 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
ColorMilky-transparent
BEF-PL 38x15x11.5 G1/4-IG SNG

Part no.: 10.01.29.00403

Mounting plate

Pressure range (operating pressure) [bar] bar
Length L38 (mm)
Width B15 (mm)
Height H11.5 (mm)
Thread G1G1/4"-F
Utilization designNeedle gripper
STV-W M5-AG 6

Part no.: 10.08.02.00296

Push-in Fitting, swivelling elbow

Pressure range (operating pressure) [bar] bar
Length L20.8 (mm)
Height H13 (mm)
Thread G1M5-M
ASV IO-L-A B-M12-5 2xS-M12-4

Part no.: 10.02.02.04336

Connection distributor

Pressure range (operating pressure) [bar] bar
Length L1000 (mm)
Electrical connectionFem connect M12, 5 pol
Connection 22x plug M12, 4-pole
Material hosePUR cable
ASK B-M12-5 1000 S-M12-5

Part no.: 21.04.05.00158

Connection cable

Pressure range (operating pressure) [bar] bar
Electrical connectionFem connect M12, 5 pol
Cable length1000 (mm)
Connection 2Plug M12, 5-pole
Material hosePUR cable
ASK B-M12-5 2000 S-M12-5

Part no.: 21.04.05.00211

Connection cable

Pressure range (operating pressure) [bar] bar
Electrical connectionFem connect M12, 5 pol
Cable length2000 (mm)
Connection 2Plug M12, 5-pole
Material hosePUR cable

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart