SBS 20 SF TH M1.6-AG AL
Part no.: 10.01.01.14784
Floating suction cup in particularly flat design for handling highly sensitive workpieces
Industries: Electronics | Packaging | Solar | Wood
| Outside diameter D | 20 (mm) |
| Shape | Standard flow |
| Shape compact ejectors | Thin design |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 20 mm |
| d | 3 mm |
| Dmk | 17 mm |
| G1 | M1.6-M |
| H | 2 mm |
| H1 | 5,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Standard flow |
| Number of holes | 8 |
| Holding force | 3 N |
| Air consumption | 6 m³/h |
| Air consumption [l/min] | 100 l/min |
| Pressure range (operating pressure) [bar] | 1.0 ... 6.0 bar |
| Operating temperature | 0 ... 80 °C |
| Weight | 1,7 g |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
