Flexible, Quick-Change Sealing Elements
Sealing foam and suction cups can be changed quickly and easily due to the optimized adhesive film and the push-in function.
Sealing Foam with Quick-Change Adhesive Film
- Optimal adjustment capabilities
- Quick rebound for short cycle times
- Replaceable without adhesive residue and without the need to clean the sheet
- Intended for workpieces wider than 20 mm (in the design with 5 suction rows, on request)
- With optional filter mat
- Available as an option with SU protective layer for mark-free handling of sensitive workpieces
Suction Cups with Push-in Function
- Optimal height compensation and damping effect
- Quick replacement due to the push-in mechanism
- Diameters 20 mm and 40 mm
- Made from FDA-compliant silicone
- With optional insert filter
Selection Aid
| Application features | Sealing foam | Suction cups |
|---|---|---|
| Rigid workpieces such as sheets, metal sheets, boards, sections and pallets | ✓ | |
| Flexible workpieces such as cardboard boxes, sacks, bags and trays | ✓ | |
| Elongated workpieces such as strips, sections, boards | ✓ | |
| Workpieces with rough and structured surface | ✓ | |
| Handling of smaller product layers such as jars (open or closed) and cans with a continuous edge | ✓ |
.jpg)
.jpg)