Schmalz

Flexible, Quick-Change Sealing Elements

Sealing foam and suction cups can be changed quickly and easily due to the optimized adhesive film and the push-in function.

Sealing Foam with Quick-Change Adhesive Film

  • Optimal adjustment capabilities
  • Quick rebound for short cycle times
  • Replaceable without adhesive residue and without the need to clean the sheet
  • Intended for workpieces wider than 20 mm (in the design with 5 suction rows, on request)
  • With optional filter mat
  • Available as an option with SU protective layer for mark-free handling of sensitive workpieces

Suction Cups with Push-in Function

  • Optimal height compensation and damping effect
  • Quick replacement due to the push-in mechanism
  • Diameters 20 mm and 40 mm
  • Made from FDA-compliant silicone
  • With optional insert filter

Selection Aid

Application features Sealing foam Suction cups
Rigid workpieces such as sheets, metal sheets, boards, sections and pallets ✓  
Flexible workpieces such as cardboard boxes, sacks, bags and trays   ✓
Elongated workpieces such as strips, sections, boards ✓  
Workpieces with rough and structured surface ✓  
Handling of smaller product layers such as jars (open or closed) and cans with a continuous edge ✓  

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adres URL, do którego próbujesz uzyskać dostęp, nie jest we właściwym języku lub kontekście kraju.

Kanał sklepu powiązany z Twoim kontem nie jest zgodny z kanałem żądanego adresu URL. Aby wyświetlić ceny lub złożyć zamówienie, przełącz się na kanał specyficzny dla użytkownika.

Produkt pomyślnie dodany do koszyka

Przejdź do koszyka