Flexible, Quick-Change Sealing Elements
Sealing foam and suction cups can be changed quickly and easily due to the optimized adhesive film and the push-in function.
Sealing Foam with Quick-Change Adhesive Film
Optimal adjustment capabilities
Quick rebound for short cycle times
Replaceable without adhesive residue and without the need to clean the sheet
Intended for workpieces wider than 20 mm (in the design with 5 suction rows, on request)
With optional filter mat
Available as an option with SU protective layer for mark-free handling of sensitive workpieces
Suction Cups with Push-in Function
Optimal height compensation and damping effect
Quick replacement due to the push-in mechanism
Diameters 20 mm and 40 mm
Made from FDA-compliant silicone
With optional insert filter
Selection Aid
Application features | Sealing foam | Suction cups |
|---|---|---|
Rigid workpieces such as sheets, metal sheets, boards, sections and pallets | ✓ |
|
Flexible workpieces such as cardboard boxes, sacks, bags and trays |
| ✓ |
Elongated workpieces such as strips, sections, boards | ✓ |
|
Workpieces with rough and structured surface | ✓ |
|
Handling of smaller product layers such as jars (open or closed) and cans with a continuous edge | ✓ |
|
.jpg)
.jpg)