Schmalz

Wafer Grippers SWGm Wet

Go directly to the products

Specially positioned and dimensioned suction points enable safe handling of wet wafers

Extremely fast and accurate handling thanks to low height and weight

High suction capacity allows safe gripping even with partial occupancy or leakage e.g. with perforated wafers

Controlled discharge of sucked air (optional) prevents contamination of the process area

Quick release function enables precise wafer positioning

Design
  • Base model version with discharging exhaust air (3) in axial (A) or lateral (S) direction
  • Suction area geometries available in common cell sizes 125 mm and 156 mm (5" and 6")
  • Optional component (II) for controlled discharging of exhaust air
  • Modular design with accessories for the mounting of sensors and modules for suction and damping (I) and a selection of flange modules (III)
  • Minimal overall height through reduced-weight plastic design
  • Replaceable contact surfaces
Technical Data
  • Dimensions: 115 x 115 mm and 146 x 146 mm
  • Basic version with side exhaust
  • Material suction surface: PEEK
Industries
  • Solar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Shape
Industry sector
Product family

1 - 2 from 2 results

SWGm-6S W 146x146x65 PEEK

Part no.: 10.01.30.00191

Wafer gripper for fast and careful handling of photovoltaic components

Industries: Solar

ShapeLateral exhaust air
Additional function area gripperwet wafers
Length L146 (mm)
Width B146 (mm)
Height H65 (mm)
MaterialPolyetheretherketon
SWGm-5S W 115x115x65 PEEK

Part no.: 10.01.30.00193

Wafer gripper for fast and careful handling of photovoltaic components

Industries: Solar

ShapeLateral exhaust air
Additional function area gripperwet wafers
Length L115 (mm)
Width B115 (mm)
Height H65 (mm)
MaterialPolyetheretherketon

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart