PalPharma Bin
Drum and IBC Range of Stainless Steel, In-process, Bulk Storage, Transfer and Final Packaging Containers
Optimise material handling with PalPharma Bin solutions. From drums to cartons, these systems offer versatility and reliability, facilitating seamless transfer and storage of materials in pharmaceutical and industrial settings.
The PalPharma Bin becomes a blending vessel when used with a PalPharma Blend, offering batch integrity and traceability. Once loaded into the blender frame, the PalPharma Bin is tumbled on an asymmetric axis to provide a quick and efficient blend.
Features and benefits
Innovative hopper design – 60° on the wide side, 50° on the narrow side for superior mass flow
Dust-tight construction – Silicone gaskets maintain stringent hygiene standards
Continuous visibility – Integrated sight glass provides real-time fill-level monitoring
Flexible discharge – Partially or completely discharged for sorting, reuse, or cleaning
Efficient logistics – Four-way fork channels, pallet jack guides, and stackable design
Increased efficiency – Optimized mass flow reduces product carryover and labor requirements
Customizable setup – Optional venting systems, castors, and valve options for tailored solutions
Downloads

Contact
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain