DI-PL ZLW 446x346 O20KS KE
Part no.: 10.01.22.06990
Plate with sealing function for layer gripper
| Length L | 446 (mm) |
| Width B | 346 (mm) |
| Height H | 20 (mm) |
| Additional function area gripper | Adhesive tape on one side |
| Measuring range [bar] | bar |
| with | Adhesive tape on one side |
| Utilization design | Lightweight layer gripper |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 346 mm |
| B2 | 17.12 mm |
| H | 20 mm |
| L | 446 mm |
| L2 | 18 mm |
Documentation
Documentation
