Schmalz

Vacuum Switches VSi-HD

Measuring range from -1 bar to 0 bar

Go directly to the products

Increased process reliability of the overall system by reading out pressure and vacuum values

Easy integration into the plant control system as well as input and output of relevant process data via IO-Link interface

Reliable monitoring of, for example, leakage or parts control through digital and visual signal output

Compact sensor enables flexible positioning in the plant

Robust aluminum housing provides additional protection against mechanical stress, for example with cables without strain relief

Design
  • Robust aluminum housing (1) protects internal sensor unit from damage
  • Integrated light guide (2) provides the user with an additional visual signal
  • External hexagon (3) enables simple and fast mounting
  • Pressure compensation diaphragm for protection class IP65 (in connected state) (4)
Technical Data
  • Compact vacuum switch VSi-HD without display in robust design
  • Measuring range: from -1 to 0 bar
  • Switching function: PNP, NPN
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Inputs / outputs
Thread G1
Industry sector

1 - 1 from 1 results

VSi HD V M12-4

Part no.: 10.06.02.00760

Universal vacuum and pressure switch with IO-Link function

Industries: Universal

Measuring range-1...0bar
Shape mounting elementsHeavy duty
Electrical connectionMale connect M12, 4 pol
Protection type IPIP 65 (with plug)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart