Schmalz

Handling Sets SCG-HSS

Suction rate from 270 l/min to 650 l/min

Go directly to the products

Handling set ready-to-connect for easy installation and commissioning

Very good sealing on strongly structured surfaces due to flexibly adjustable pin curtain

High suction capacity with minimum air consumption for low operating costs

Protection of sensitive workpieces by controlled discharge of electrostatic charges

Highest process reliability at high throughput due to handling true to position and layer

Design
  • Basic model made of non-anodized aluminum with integrated compressed air driven vacuum generation (1)
  • Suitable for side mounting (2)
  • Flexibly adjustable gripping surface through pins with pneumatic fixation (3)
  • Exhaust duct for controlled conduction of the air sucked in (4)
  • Compressed air connection for vacuum generation (suction) (5)
  • Compressed air connections for extending and fixing the pins and connection for vacuum sensing (6)
Technical Data
  • Flow gripper including mounting set, pressure reduction valves and plug-in screw unions
  • Suction rate: 270 l/min to 650 l/min
  • Suction area: pin curtain with Ø 47 mm
  • ESD compliant
Industries
  • Electronics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Industry sector

1 - 1 from 1 results

ROB-SET SCG-HSS UR

Part no.: 10.01.30.01126

Complete set for connecting integrating the SCG-HSS to lightweight robots

Industries: Electronics

Utilization designFlow gripper-HSS
Utilization designSCG-HSS

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart