NETZ 96VA 24V-DC 100-240-AC
Part no.: 21.07.01.00205
Power supply unit
| Rated power | 96 (W) |
| Voltage | 24V - DC |
| Primary voltage | 100 - 240 V AC |
| Secondary voltage | 24 V - DC |
| Length L | 182 (mm) |
| Width B | 180 (mm) |
| Height H | 90 (mm) |
| Function | regulated |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 180 mm |
| H | 90 mm |
| L | 182 mm |
Documentation
Documentation
