- NEW
OCR 35 CR-20 G1/4-AG
Part no.: 10.01.01.16074
Flat suction cup (round) for smooth or slightly rough surfaces
Industries: Metal | Universal | Wood
| Size | 35 |
| Suction cup material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
| Connection | G1/4"-M |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 35.5 mm |
| dn | 5 mm |
| Ds | 35 mm |
| G1 | G1/4"-M |
| H | 33.4 mm |
| LG1 | 11 mm |
| SW1 | 17 mm |
| Z (Stroke) | 1.4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 35 |
| Pull-off force | 45 N |
| Workpiece radius min. (convex) | 37.5 mm |
| Suction cup material | Chloroprene CR |
| Material hardness [Shore A] | 20 Shore A |
| Connection | G1/4"-M |
| Weight | 68.3 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
