Vacuum Lifters and Crane Systems for the Wood Industry

Efficient machine loading for all types of wooden boards

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

The timber industry processes wood for commercial use. Wood is used in a wide variety of ways: as an indoor and outdoor construction material, for furniture and pallets, to name just a few.

Because the rough wooden boards, cut pieces, workpieces, assemblies and furniture bodies can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.

Vacuum Lifters for the Wood Industry

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

VacuMaster Basic

  • Load-bearing capacities of up to 750 kg
  • Ergonomic operator handle
  • Malfunction-free manual sliding valve with clamp-safe catch lever

VacuMaster Comfort

  • Load-bearing capacities of up to 750 kg
  • Operator handle with integrated control of the lifting device and the chain hoist
  • Controlled vacuum generator for reduced energy consumption

VacuMaster Multi

  • VacuMaster Multi for handling wooden workpieces
  • Two variants for horizontal handling or for swiveling workpieces by 90°
  • Lift capacity up to 400 kg

Crane Systems for the Wood Industry

Aluminum Bridge Cranes

  • Installation on ceiling or portal construction
  • Lift capacity up to 1,200 kg

Wall-Mounted Jib Cranes

  • Mounted using a wall bracket or clasp bracket
  • Lift capacity up to 1,000 kg

Chain hoists

  • Sturdy chain hoist with limit switch
  • Lift capacity up to 2,500 kg
  • Standard lifting height of 3,000 mm
  • CSA certified for USA and Canada
Automatic processes in the wood industry

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the wood industry

Vacuum clamping technology for reliable and distortion-free machining in CNC machines

Clamping equipment for woodworking
 


Ergonomic Vacuum Lifters in Use

Schlauchheber JumboErgo bei der Beladung von einer CNC Maschine

JumboErgo Vacuum Tube Lifter for Efficiently Loading CNC Machining Centers

Learn more
Schlauchheber JumboErgo bei der Handhabung von Türrohlingen

JumboErgo Vacuum Tube Lifter for Efficiently Loading CNC Machining Centers

Learn more
Tube lifter for wooden boards

Vacuum tube lifter JumboErgo for loading and unloading CNC woodworking centers

Learn more
Tube lifter for wooden boards

Vacuum Tube Lifter JumboErgo simplifies loading wooden boards into a CNC woodworking machine

Learn more
Tube lifter for wooden boards

Vacuum tube lifter JumboErgo simplifies loading universal boards into a CNC machining tool

Learn more
Tube lifter for wooden boards

Vacuum Tube Lifter JumboErgo for Loading and Unloading an Edge Banding Machine

Learn more

More Vacuum Lifters in Action

Our media library takes you to more application examples from your industry in just a few clicks - user-friendly, informative and practical.

Select more videos