Schmalz

Vacuum Tube Lifters JumboFlex

One-hand operation with innovative two-button control for workpieces weighing up to 50 kg

With the JumboFlex vacuum tube lifter, you can move lighter goods weighing up to 50 kg ergonomically and at a high cycle frequency. Its control handle fits comfortably in your hand, allowing for long, fatigue-free operation. With the intuitive two-button control, you can lift, lower and release the load dynamically and in a controlled manner and suspend loads at any height. Its extensive features make the JumboFlex a versatile all-rounder. The vacuum gripper can be quickly swapped using a quick-change system as standard. With the optional swiveling function, laterally sucked-in workpieces automatically swivel back to a horizontal position and can be rotated endlessly in this position.

Product Inquiry

Innovative one-hand operation for fast, safe movements. Now new with more options for even more applications

The unique, intuitive two-button control shortens the training period and increases ease of use. The tube lifter holds its working height when released and thus enables the combination of process

Now twice as fast gripper change for seamless processes with changing workpieces. Thanks to the new change mechanism, the grippers can be changed with no effort and in just one movement

Adapted to any hand shape, the new operator handle offers maximum ergonomics and ensures a pleasant feeling when handling workpieces

Consistent work performance thanks to low-fatigue, back-friendly lifting

Together for greater sustainability - with Jumbos in action.

Our innovative vacuum technology combines sustainability with economic success. Thanks to intelligent system optimization, you can save up to 90 % of your energy consumption with the new Eco function, depending on the application. This not only makes a valuable contribution to environmental protection, but also significantly improves your ROI.

Find out more now and discover new ways to lift your vacuum tube lifter to the next level.

Click here for your sustainable Jumbo
Modular system

(1) Lifting unit with protective tube

(2) Radio remote control SRC for vacuum generator (optional)

(3) Two-button control for lifting, lowering and releasing the load (optionally also available as a one-button control)

(4) Ergonomically designed control handle with soft-touch elements

(5) 90° swivel mechanism (manual) for lateral suction of the load (optional)

(6) Quick-change adapter for quick, tool-free gripper change

(7) Endless rotation with 90° step-locking

(8) Vacuum gripper adapted to the workpiece

Modular elements
Design Data

Type Max. lifting height Z [mm] Height H* with vacuum pump [mm] Height H* with vacuum ejector [mm] Lift tube Ø D [mm]
Flex 20 1,500 2,500 2,680 80
  1,800 2,800 2,980 80
Flex 35 1,500 2,500 2,680 100
  1,800 2,800 2,980 100
Flex 50 1,500 2,500 - 120
  1,800 2,800 - 120

*Suction cup not included (total height = H + height of suction cup)

Technical Data

The vacuum tube lifter JumboFlex can be individually configured as a modular system. The technical data varies depending on the configuration and is particularly dependent on the vacuum gripper selected.

The following technical data are approximate values.

Type Max. load capacity [kg] Workpiece format* Minimum [mm] Workpiece format* Maximum [mm] Max. lifting speed [m/min]
Flex 20 20 200 x 200 2,000 x 1,000 60
  20 200 x 200 2,000 x 1,000 60
Flex 35 35 200 x 200 2,000 x 1,000 60
  35 200 x 200 2,000 x 1,000 60
Flex 50 50 200 x 200 2,000 x 1,000 60
  50 200 x 200 2,000 x 1,000 60

*Depending on the selected vacuum gripper

Example configurations

JumboFlex Safety+

Particularly safe thanks to two-handed operation for release. Adjustable, reduced lowering speed, e.g. for sensitive components or for applications with a handicap.

JumboFlex Quick-Release

Allows loads to be deliberately released during the lifting process by means of an additional release lever. Used, for example, in baggage handling at airports.

JumboFlex with compressed air feed-through

Pneumatic grippers can be supplied with compressed air via the compressed air connection on the operator handle.

JumboFlex Battery

Gripper and tube lifter as a complete unit for handling starter batteries in the automotive industry. Different lid geometries, sizes and loads of up to 27 kg can be handled with the complete system.

Success Stories

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Missed the live introduction? The recording is waiting for you!

Experience the live introduction of the Vacuum Tube Lifter JumboFlex and see for yourself the wide range of applications and highlights. Discover the latest innovations in manual handling solutions with us in our live introduction. As a special extra, a surprise awaits you at the end of the live introduction!

Watch the recording

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart