Schmalz

Finger Grippers mGrip

Hygienic grip, safe hold

Safety, hygiene and reliability are essential in the automated handling of food products. We know your requirements and offer the right gripper solutions. With the mGrip finger gripper and its wide range of configuration options, Schmalz always offers the right solution for direct food handling.

Compared to mechanical gripper systems, pneumatic finger grippers are more adaptable and extremely sensitive when gripping a wide variety of sensitive workpieces. They are easy to control, lighter due to their design and the risk of contamination is reduced by the absence of additional drives and the closed pneumatic circuit.

Request Feasibility Study
Modular EOAT Ecosystem

Modular design and customer-specific configurations enable custom-made solutions

Excellent hygiene suitability

Suitable for direct handling of food products thanks to optional hygienic design (degree of protection IP69K)

High efficiency

Fast pick-and-place applications possible

Maximum flexibility

Flexibility thanks to adjustable opening angles, gripping force and finger positions

mGripedia: The Central Application Platform for Food Automation

Discover the versatile application possibilities of the finger gripper mGrip on our application platform mGripedia. See for yourself through numerous practical examples and experience how flexible, hygienic and reliable the finger gripper handles a wide variety of products – maybe even yours!

Look forward to:

  • Illustrative videos of over 100 practical application examples with more than 70 different products
  • Easy filtering according to your own workpiece
  • Direct contact options to reach our experts
Visit mGripedia now
Design
  • Robot adapter (1) for connection to common robots
  • Pneumatic connection (2) supplies the gripper with pressure or vacuum to open or close the fingers
  • Distributor body (3) as core of EOAT configuration
  • Finger module (4) for connecting a finger to the EOAT
  • Spacer (5) for adjusting the distance between the fingers
  • Hold-down device (6) for holding the product close to the fingertips
Ordering information

Ordering information

Gripper with parallel or circular finger arrangement:

Designation

Code Type
mGrip Finger gripper mGrip

Application

Code Type
F Hygenic
I Industrial

Shape

Code Type
P parallel
C circular

Number of fingers

Code type
2...6 2 to 6

Gripping distance between the fingers

Code Type Shape Finger type
40...200 40 mm to 200 mm parallel

Mini

20...180 20 mm to 180 mm parallel

Compact

Compact Angled Tip

Compact chevron

50...210 50 mm to 210 mm circular with 3 fingers

Mini

30...190 30 mm to 190 mm circular with 3 fingers

Compact

Compact Angled Tip

Compact chevron

65...225 65 mm to 225 mm circular with 4 fingers

Mini

45...205 45 mm to 205 mm circular with 4 fingers

Compact

Compact Angled Tip

Compact chevron

75...235 75 mm to 235 mm circular with 5 fingers

Mini

55...215 55 mm to 215 mm circular with 5 fingers

Compact

Compact Angled Tip

Compact chevron

85...245 85 to 245 mm circular with 6 fingers

Mini

75...225 75 to 225 mm circular with 6 fingers

Compact

Compact Angled Tip

Compact chevron

Number of folds

Code Type
2...6 2 to 6

Finger type

Code Type Number of folds
M Mini 2
C Compact 2...6
CA Compact Angled Tip 3
CV Compact chevron 3

Bolt circle

Code Type
20...63 20; 31.5; 40; 50 and 63

Material

Code Type
A aluminum
S Stainless steel

Gripper with parallel arrangement and end fingers:

Designation

Code Type
mGrip Finger gripper mGrip

Application

Code Type
F Hygenic

Number of parallel fingers

Code Type
4...10 4; 6; 8 or 10

Number of end fingers

Code Type
2 2

Gripping distance between the fingers

Code Outside Spacing End Spacing
P4E2 60-140 120-200
P6E2 60-140 185-265
P8E2 60-140 250-330
P10E2 60-140 315-395

Number of folds

Code Type
2...6 2 to 6

Finger type

Code Type Number of folds
M Mini 2
C Compact 2...6
CA Compact Angled Tip 3
CV Compact chevron 3

Quick coupler

code Type
HQD Quick coupler heavy duty
Industries
  • Food
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Labeling
Industry sector
Request Feasibility Study

Missed the webinar? The recording is waiting for you!

Safe food handling: From manual to automated

Are you unsure whether switching to automated handling will work? Join our free webinar and find out whether the innovative finger gripper mGrip is suitable for direct food handling in your application. Also, check out our exciting #CanWeGripIt challenge!

Experience:

  • Expert knowledge at first hand
  • Real use cases from customers who are already successfully benefiting from our solution
  • Live tests with a live broadcast to our experts in the USA
  • Q&A session
To the recording

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart