Schmalz

Flexolink FLK

Connection thread G1/4" and G1/2"

Go directly to the products

All-round articulated mounting of suction cups and suction plates ideal for inclined workpiece surfaces

Automatic return to the neutral starting position by means of rubber-metal joint

Low swivel point of the suction cup minimizes wear when touching down on sloping surfaces

Vacuum-tight, heavy-duty design with integrated protection against damage

Design
  • Flexible mounting made of high-quality steel with a rubber buffer (vulcanized into position) as a joint (2)
  • Maximum deflection angle limited by a screw-in stop
  • Force is transferred via a shaped metal connection within the joint
  • Flats on upper and lower halves for damage free installation (4)
  • Connection thread for top connection (1) and (3) in various sizes
  • Max. deflection: 12°
Technical Data
  • Connection: M10x1.25 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Vertical load
Product family
Industry sector

1 - 6 from 6 results

FLK G1/2-IG G1/2-AG V

Part no.: 10.01.03.00207

Flexible suction cup mounting for adaptation to sloping surfaces

Industries: Universal

Thread G1G1/2"-F
Thread G2G1/2"-M
Operating temperature0 ... 70 °C
Shape mounting elementsreinforced
FLK G1/2-IG G1/2-AG

Part no.: 10.01.03.00175

Flexible suction cup mounting for adaptation to sloping surfaces

Industries: Universal

Thread G1G1/2"-F
Thread G2G1/2"-M
Operating temperature0 ... 70 °C
FLK G1/4-IG G1/4-AG

Part no.: 10.01.03.00178

Flexible suction cup mounting for adaptation to sloping surfaces

Industries: Universal

Thread G1G1/4"-F
Thread G2G1/4"-M
Operating temperature0 ... 70 °C
FLK G1/4-AG G1/4-AG

Part no.: 10.01.03.00152

Flexible suction cup mounting for adaptation to sloping surfaces

Industries: Universal

Thread G1G1/4"-M
Thread G2G1/4"-M
Operating temperature0 ... 70 °C
FLK G1/4-IG M10x1.25-AG

Part no.: 10.01.03.00206

Flexible suction cup mounting for adaptation to sloping surfaces

Industries: Universal

Thread G1G1/4"-F
Thread G2M10x1.25-M
Operating temperature0 ... 70 °C
FLK G1/2-AG G1/2-AG

Part no.: 10.01.03.00153

Flexible suction cup mounting for adaptation to sloping surfaces

Industries: Universal

Thread G1G1/2"-M
Thread G2G1/2"-M
Operating temperature0 ... 70 °C

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart