- TEHOKAS
Alipainepuhallin SB
- Pumppausnopeus välillä 75 m³ / h - 1250 m³ / h
- Suurin tyhjiö: 40%
The blades (A) transport, accelerate and compress the air on the momentum principle. The air is dragged by the blades in this case. A vacuum is created at the suction end (B) this way. The compressed air (exhaust air) escapes through the outlet opening (C).
Blowers provide a very high suction rate due to the large air channel volume and specially shaped blades.
Advantages of vacuum blowers
Enormous suction rate
High leakage compensation
Evacuation of large volumes in a short time
Typical areas of application
Handling of porous workpieces, such as cardboard,
insulation material, chipboards or bags
We distinguish between two basic types of vacuum blowers:
Vacuum blowers are either directly driven or frequency-regulated.
Used especially for handling porous workpieces (chipboards, bags, etc.).
Frequency-controlled blowers can be customized by controlling the motor speed and respectively the suction rate.
Vacuum blower with electro-pneumatic reversing for control of suction, blowing and neutral position.
Used for handling air-tight workpieces that are picked up and deposited quickly.