Chwytaki do cienkiego szkła
- Delikatnie chwytaj najcieńsze szkło
- Niezwykle dynamiczna i wolna od zanieczyszczeń obsługa
- Zintegrowane wytwarzanie podciśnienia lub podłączenie do zewnętrznego wytwarzania podciśnienia
The thin glass gripper is a special gripper for the extremely dynamic and gentle handling of sensitive workpieces in automated or semi-automated processes. It reduces the dynamic and static forces on workpiece through the optimized dimensioning and distribution of suction positions.
Benefits of thin glass grippers:
Significant reduction in damage rate for the thinnest workpieces (less than 0.1 mm thick)
Full-surface gripping with low vacuum level
Suction area made from mark-free PEEK to avoid glass surface contamination
Typical areas of application:
Thin glass grippers are used in the manufacture of TFT displays, smartphones or tablets. The special gripper is also suitable for contamination-free handling without compromising downstream processes such as coating.