Suction Lifter Gripster
Too big, too heavy, too bulky – the new suction lifter Gripster revolutionizes the handling of unwieldy workpieces.
with maximum holding force up to 120 kg
thanks to 18V battery system
the right solution for every application
Too big, too heavy, too bulky – the new suction lifter Gripster revolutionizes the handling of unwieldy workpieces.
with maximum holding force up to 120 kg
thanks to 18V battery system
the right solution for every application
No suitable gripping position, arms that are too short, trapped fingers, cuts, damaged workpieces due to slipping or a lack of grip safety: is this what your everyday work looks like? With our solution, carrying bulky workpieces ergonomically becomes an effortless grip - safe, intuitive and reliable.

With the suction lifter Gripster
Whether large, bulky wooden boards, chunky windows, heavy metal plates or solid pieces of furniture – the suction lifter makes unwieldy workpieces grippable.
Would you like to find out more about the terminology, functionality and other details of the suction lifter? Get an insight here.
Safe, efficient and high-quality handling – these are important criteria for success in everyday industrial use and therefore also for our innovative gripping solution.
Vakuumsko dvigalo Gripster max (vključno z dodatki in nadomestnimi deli) se ne ponuja, ne trži in ni na voljo za prodajo zunaj Evrope, zlasti ne v Združenih državah Amerike ali na Kitajskem. Informacije na tej spletni strani (in v vseh povezanih oglaševalskih gradivih ali dokumentaciji) so namenjene izključno splošnim informativnim namenom in ne predstavljajo ponudbe za prodajo ali poziva k oddaji ponudbe za nakup izdelka vakuumsko dvigalo Gripster max (vključno z njegovim priborom in nadomestnimi deli) zunaj Evrope, še posebej ne v Združenih državah Amerike ali na Kitajskem. Vakuumsko dvigalo Gripster max (vključno z dodatki in nadomestnimi deli) se ne sme uporabljati v Združenih državah Amerike ali na Kitajskem.

Get the suction lifter Gripster Max for airtight materials today.
![]() |
Suction Lifters Gripster max |
| Area of application |
| Maximum holding force when handling airtight materials |
| Load capacity |
| Horizontal: 120 kg, Vertical: 60 kg |
| Weight |
| 1.7 kg |
| Size |
| Width 308.7 mm, 122.4 mm, 173.7 mm |
| Evacuation time |
| min. 2 seconds |
Explore product |
From safety and flexibility to ease of use: our advantages come into play exactly where it counts in everyday life.
Air-tight workpieces can be handled with the suction lifter Gripster max. These include porcelain tiles, patio tiles, ceramic tiles, stone slabs, smooth and ribbed sheet metal, coated furniture panels, solid wood, fermacell panels, plasterboard, window glass, plexiglas, textured glass and photovoltaic/solar panels.
Manual suction lifters generate a single vacuum. This means that if leakage occurs, the workpiece drops without any prior warning. With a battery-powered suction lifter, sensors continuously monitor the pressure. The integrated vacuum generator automatically adjusts in the event of a pressure loss and visual indicators provide information on the current status of the device – so your workpiece remains safely in position even in the event of leakage. Furthermore, unlike manual models, suction is effortless with the suction lifter Gripster.
All 18V CAS batteries with Metabo technology can be used with the suction lifter Gripster. The 2 Ah battery is recommended.
To install the equipment correctly in the suction lifter Gripster max, the following steps must be observed:
Switch off the device
Remove the battery
Pull or press the lever of the quick-change unit backwards
Lift the main body off the suction plate
To lay out the desired suction plate
Place the main body on the suction plate. Insert the nose first, then push the entire handle to the bottom
Return the lever of the quick-change unit to the rest position
Insert the battery again
Temporary splashing water on the housing does not cause any direct damage to the device. However, permanent rain, the intake of vertical water and constantly humid environments should be avoided in order to maintain long-term functionality.
The self-test can be used to check whether maintenance is necessary and, if so, in which area there may be a problem. A self-test is recommended after every 1,000 cycles and the device alerts you to this in good time with a message on the display.
For maintenance, the user has the option of changing the sealing on the suction plate between the suction plate and the device and the filter. For other problems, the device must be sent in.
The device has been designed and developed in accordance with the current laws and standards of the target countries. Identified risks have been taken into account in the design in cooperation with an independent testing institute (DEKRA). Necessary safety instructions are listed in the instruction manual. Safe operation is ensured as long as the device is used as intended.