PalPharma Move
PalPharma Move
CGMP Fixed and Mobile Lifting and Handling Systems
Streamline lifting and handling operations with PalPharma Move systems. Whether manual or powered, these systems offer versatility and efficiency, designed to fit through standard doorways and accommodate various materials with ease.
Typical applications
- Manual push/pull M3/M5/M7 or powered drive K9 versions available
- Can be battery, electric or pneumatic – No hydraulics are used ever
- PLC control system – K9
- Suitable for ATEX environment to zone 1/2T4 with documentation (pneumatic)
- Optional telescopic mast to achieve 3.2m lift height but can still fit through a 2.1m doorway height
- Stacker/Straddle Base M7 5kg (11lb) – 1 tonne (2200lb) capacity
- Counterbalanced K9 version – 1500kg (3300lb) capacity. Higher capacity on application
- Compact footprint which is designed to fit through standard doorways
- Effortless to move
Downloads
Overview

Contact
If you have any questions, we will be happy to assist you.
Schmalz Limited
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain
+44 1246 452054
schmalz@schmalz.co.uk
Contact