- Platform Lift - Product transportation platform for pallets & IBCs
- Forks - For lifting IBCs, features weighing system
- Drum Grip or Clamp - For side gripping drums, features 180º inversion
- Squeeze Cone - For dust-tight powder handling and transfer, 180º inversion

PalPharma Hoist
Systems for Discharging, Docking, Feeding, Tipping, Pouring and Blending of products in IBC’s, Drums and Supersacks
Experience seamless lifting and lowering operations with PalPharma Hoist. Engineered for reliability and safety, these hoists provide effortless handling of heavy loads, enhancing operational efficiency in pharmaceutical and industrial settings.
Features and Benefits
- No hydraulics
- Suitable for up to 16000mm vertical stroke and 2000m reach
- CE/LOLLER approval
- Ball screw motor gearbox with failsafe
- Centrifugal over speed mechanical safety lock
- Designed to be free standing with no top support
- PLC or pneumatic controls
- Speeds up to 8m per minute
Downloads
Options
Typical applications
- Discharging product from drum, IBC or FIBC into receiving vessel at high or low level
- Docking drum, IBC, sack or bag onto Isolator or Tipping Station
- Feeding packaging lines
- Docking split butterfly valves together with minimal downward force on the receiving half of the valve or the supporting structure
- Can be used in conjunction with a discharge squeeze funnel for high containment product transfer and sterile applications
- Platform lifts for pallets and trolleys to mezzanine levels or additional floor levels

Contact
If you have any questions, we will be happy to assist you.
Schmalz Limited
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain
+44 1246 452054
schmalz@schmalz.co.uk
Contact