Ideal solution to break up material which has settled or hardened in drums whilst in storage or transit

PalPharma Massage
Drum and Container Conditioning Systems
Experience unparalleled handling comfort with PalPharma Massage systems. Designed for ergonomic efficiency, these systems reduce workforce fatigue and enhance productivity during material handling tasks, as well as conditioning, massaging and de-lumping products inside the drum to ensure easier product flow.
Download
Key Features
Applications
Versatile Use Across Industries: The PalPharma Massage is suited for industries where powders and granules are stored and transported in drums, including:
Pharmaceuticals: Ensures uniform flow of sensitive active ingredients.
Chemical Production: Effectively breaks up clumped materials for easier handling and processing.
Food Processing: Helps keep ingredients like salt and sugar free-flowing, preventing downtime.
Fine Materials and Cosmetics: Maintains consistent texture and quality, crucial for final product integrity.
Efficient Material Conditioning with the PalPharma Massage System
The PalPharma Massage has been developed to assist with the process infeed or tipping of powdered or granular products in drums which have hardened or settled in storage and transit.
This fully flexible system accommodates drums of all sizes, plastic fiber, and metal. The drums sit on a rotary table, allowing rotation after each cycle for comprehensive conditioning. An adjustable backstop enables precise control over cylinder penetration depth to match specific material requirements.
Whether deployed as a simple mobile solution or integrated into a turn-key, fully contained drum discharge system with PLC control, the PalPharma Massage adapts to your operational needs.
Advanced Product Conditioning System for Hardened and Settled Materials
The PalPharma Massage system is designed to support the processing and infeed of powdered or granular products stored in drums, helping to break up materials that may harden or settle during storage and transit. Ideal for the pharmaceutical, chemical, food, and fine material industries, the PalPharma Massage delivers powerful and flexible conditioning solutions to keep your production line moving smoothly.
System Overview
The PalPharma Massage is a highly adaptable system engineered to accommodate drums of various sizes, materials, and types, including plastic, fiber, and metal. By placing drums on a rotary table, it enables consistent and effective conditioning by allowing for precise rotation after each cycle, ensuring that all areas of the drum are treated. This prevents material clumping and helps ensure product uniformity, which is essential for accurate and efficient downstream processing.
Benefits
Flexible, Multi-Adjustable Design
The system’s multi-adjustable ram and backstop allow operators to set the ideal penetration depth into the drum, addressing each material’s unique conditioning needs. This flexibility ensures that materials are evenly conditioned without compromising the drum’s structural integrity or risking product quality. The multi-adjustable ram system is suitable for drums across a wide range of sizes, making it a one-size-fits-all solution for diverse operational requirements.
Rotary Table for Consistent Conditioning
By placing the drum on a rotating table, the PalPharma Massage provides a 360-degree treatment, so each cycle can thoroughly address all product within the drum. Rotation options are automated for a hands-free process, ensuring minimal manual intervention and consistent material flow.
Scalable Integration Options
Whether your operation requires a mobile unit for multi-station use or a fully contained drum discharge system, the PalPharma Massage can be configured to fit seamlessly into your workflow. With available PLC control, it integrates easily into automated production environments, offering real-time control and adjustment capabilities that optimise system performance and product output.
System Customisation and Optional Features
Adjustable Backstop: Adjust the ram’s penetration depth based on specific material needs to avoid damage and optimise conditioning.
Mobile and Fixed Units: Choose a mobile option for increased flexibility or a fixed system with integrated discharge capabilities for larger, continuous operations.
PLC-Controlled Automation: With PLC control, the system is adaptable to complex, automated workflows, offering precise adjustments for tailored conditioning processes.

Contact
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain