PalPharma Trac
Overhead Support Systems for PalPharma Vac Units
Maximise operational space and efficiency with PalPharma Trac overhead support systems. Designed for clean room environments, these systems offer precise movement and easy maintenance, ensuring smooth handling of materials up to 2000kg.
Downloads
You can also find all information about PalPharma Trac in the brochure
Swing Jib
The lifting system runs up and down the swing arm which moves side to side giving 270º coverage and up to 350kg working load. An inverted or articulated jib can be offered which can also offer 180º/360º coverage.
Can be hung from existing steelwork, wall mounted, ceiling mounted or as a mobile base option.
180º or full 360º coverage.
Lifting products up to 350kg (772lb)
Articulated Jib
All articulated arm jibs can be suspended from vertical steel columns or from existing stanchions. In some cases these can also be fitted to a building wall and offered as a mobile version.
Process operations that require a greater working area reach
Facilities where either space or headroom is at a premium
Lifting products up to 250kg (551lb)

Contact
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain