
Part no.: 10.07.03.00005
Rotary inlet for rotating machine elements, maintenance-free
Industries: Universal
| Thread G1 | G3/8"-M |
| Height H | 40 (mm) |
| Revolution max. | 21 (1/min) |
| Shape fittings_2 | GE |
Rotary union for the supply of vacuum and compressed air, also for fast moving machine elements or grippers
Durable, maintenance free design in high strength aluminium and steel
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 8 from 8 results

Part no.: 10.07.03.00005
Rotary inlet for rotating machine elements, maintenance-free
Industries: Universal
| Thread G1 | G3/8"-M |
| Height H | 40 (mm) |
| Revolution max. | 21 (1/min) |
| Shape fittings_2 | GE |

Part no.: 10.07.03.00006
Rotary inlet for rotating machine elements, maintenance-free
Industries: Universal
| Thread G1 | G3/8"-M |
| Length L | 30 (mm) |
| Height H | 26 (mm) |
| Revolution max. | 21 (1/min) |
| Shape fittings_2 | W |

Part no.: 10.07.03.00001
Rotary inlet for rotating machine elements, maintenance-free
Industries: Universal
| Thread G1 | M16x2-M |
| Thread G2 | R1/4"-F |
| Outside diameter D | 38 (mm) |
| Height H | 68 (mm) |
| Revolution max. | 250 (1/min) |
| Shape fittings_2 | R |

Part no.: 10.07.03.00003
Rotary inlet for rotating machine elements, maintenance-free
Industries: Universal
| Thread G1 | G1/4"-L-M |
| Thread G2 | R1/4"-F |
| Outside diameter D | 41.2 (mm) |
| Height H | 69.5 (mm) |
| Revolution max. | 3500 (1/min) |
| Shape fittings_2 | L |

Part no.: 10.07.03.00002
Rotary inlet for rotating machine elements, maintenance-free
Industries: Universal
| Thread G1 | G1/4"-M |
| Thread G2 | R1/4"-F |
| Outside diameter D | 41.2 (mm) |
| Height H | 69.5 (mm) |
| Revolution max. | 3500 (1/min) |
| Shape fittings_2 | R |