Schmalz

Check Valves SVK, SVKG, SVV

Connection thread from M5 to G1/2"

Go directly to the products

Ball seat valve closes the line when the suction cups are not occupied, thus maintaining the system vacuum

Low leakage can be compensated by bypass

Wide range of nominal sizes, also for high nominal flow

With male thread at the top (type SVK) or bottom (type SVKG) suitable for all common suction cups and plates

Design
  • Ball seat valve
  • Ball in brass seat, installed in a space saving manner in an aluminum housing
  • On the type SVV, the flow rate can be adjusted continuously with an adjusting screw
Technical Data
  • Max. blow off flow rate: 4.8 to 47.4 m³/h
  • Connection: M5 to G1/2”
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Required suction capacity for pu = -0.3 bar
Required suction capacity for pu = -0.6 bar
Flow rate max.
Thread G1
Thread G2
Product family
Industry sector

1 - 10 from 12 results

SVK M5-IG

Part no.: 10.05.03.00033

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1M5-M
Thread G2M5-F
SVKG FSTIm(c) M5-IG

Part no.: 10.05.03.00392

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1M5-M
Thread G2M5-F
SVK G1/8-IG

Part no.: 10.05.03.00034

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G1/8"-M
Thread G2G1/8"-F
SVK G1/4-IG

Part no.: 10.05.03.00035

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G1/4"-M
Thread G2G1/4"-F
SVK G1/2-IG

Part no.: 10.05.03.00037

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G1/2"-M
Thread G2G1/2"-F
SVK G3/8-IG

Part no.: 10.05.03.00036

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G3/8"-M
Thread G2G3/8"-F
SVKG M5-AG

Part no.: 10.05.03.00166

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1M5-F
Thread G2M5-M
SVKG G1/8-AG

Part no.: 10.05.03.00128

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G1/8"-F
Thread G2G1/8"-M
SVKG G1/4-AG

Part no.: 10.05.03.00131

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G1/4"-F
Thread G2G1/4"-M
SVKG G1/2-AG

Part no.: 10.05.03.00133

Check valve for deactivation of unused suction cups

Industries: Universal

Thread G1G1/2"-F
Thread G2G1/2"-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select