- Wide range of spare and wear parts
- Vacuum generators, filters, valves, drives, measuring equipment, suction plates and connections
Vacuum Lifting Devices VacuMaster Comfort
Lift capacity up to 750 kg
The VacuMaster Comfort bases on the modular system of the VacuMaster Basic and offers an operator handle that brings together all of the device’s controls as well as a controlled vacuum generator for reducing energy consumption.
A Schmalz chain hoist is required to operate a VacuMaster Comfort.
Ergonomic and damage-free handling of large loads by only one operator
Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device
Long service life thanks to the robust material mix of steel, aluminum and high-strength plastic
Low operating costs thanks to controlled vacuum generator with energy saving function
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Modular system
(1) Vacuum gauge with red/green area for vacuum monitoring
(2) Basic module with vacuum generation and integrated air saving function
(3) Main switch
(4) Ergonomic operator handle with integrated functional elements for Schmalz chain hoist. Moving/tilting also an option
(4.1) 90° or 180° swiveling function depending on variant
(4.2) Dual activation required to switch vacuum off, ensuring load is released safely
(4.3) Vacuum on to pick up the load
(4.4) Chain hoist up/down
(5) Individually configurable beam system with a large selection of suction plates
Modular elements
.jpg)
Connectors
Light, robust and flexible
The combination of aluminum and high-strength plastic allows the cross beams and suction plates to be easily adjusted to quickly adapt to changing formats.
.jpg)
Load beam
Integrated vacuum reservoir
The large vacuum reservoir prevents the load from falling in the case of a power failure and makes gripping faster during repeated lifting processes.
.jpg)
Suction Plates
Versatility for every task
Allows for optimal adaptation to the workpiece and to requirements such as heat resistance, food safety and mark-free gripping. Select from suspension which is rigid, spring-mounted or both flexible and spring-mounted.
Design Data
IMG 1:
Design data: Comfort – horizontal
Type Max. lift capacity [kg] |
LL [mm] | LQ [mm] | L1 [mm] | LL min / max [mm] | LQ min / max [mm] | Ds [mm] | H [mm] | d [mm] | |
---|---|---|---|---|---|---|---|---|---|
Comfort 125 | 530 - 1600 | 750 | 645 - 660 | 380 - 1,740 | 365 - 795 | 125 - 250 | 517 - 584 | 52 - 56 | |
Comfort 250 | 530 - 2,400 | 750 | 645 - 660 | 625 - 2,540 | 365 - 830 | 125 - 360 | 570 - 585 | 52 - 56 | |
Comfort 500 | 1,600 - 2,400 | 750 | 660 | 630 - 2,620 | 480 - 920 | 210 - 250 | 606 - 673 | 56 - 59 | |
Comfort 750 | 2,400 | 750 | 660 | 870 - 2,640 | 520 - 920 | 250 | 674 | 56 |
IMG 2:
Design data: Comfort – swivel through 90 degrees
Type Max. lift capacity [kg] |
LL [mm] | LQ [mm] | L1 [mm] | LL min / max [mm] | LQ min / max [mm] | Ds [mm] | H [mm] | d [mm] | |
---|---|---|---|---|---|---|---|---|---|
Comfort 125 | 1,600 | 750 | 722 | 770 - 1,820 | 450 - 870 | 210 | 814 | 50 | |
Comfort 250 | 1,600 | 750 | 722 - 754 | 920 - 1,970 | 450 - 1,020 | 210 - 300 | 814 - 839 | 50 | |
Comfort 500 | 1,600 | 750 | 778 | 1,080 - 1,970 | 730 - 1,020 | 360 | 1,054 | 50 |
IMG 3:
Design data: Comfort – swivel through 180 degrees
Type Max. lift capacity [kg] |
LL [mm] | LQ [mm] | L1 [mm] | LL min / max [mm] | LQ min / max [mm] | Ds [mm] | H [mm] | d [mm] | |
---|---|---|---|---|---|---|---|---|---|
Comfort 75 | 1,600 | 750 | 1,291 | 640 - 1,820 | 450 - 870 | 210 | 1,118 | 25 | |
Comfort 125 | 1,600 | 750 | 1,291 | 640 - 1,820 | 450 - 870 | 210 | 1,118 | 25 | |
Comfort 250 | 1,600 | 750 | 1,854 | 790 - 1,820 | 450 - 1,020 | 210 - 360 | 1,644 - 1,671 | 25 | |
Comfort 660 | 2,200 | 1,150 | 360 | 2,048 |
Technical Data
Thanks to their modular system, the VacuMaster Basic and VacuMaster Comfort can be custom configured for any application. The technical data of the devices are dependent on the selected configuration. You can use the following data on pre-configured lifting devices for standard workpiece formats as a guide for determining the recommended values for your VacuMaster.
Technical Data Vacuum Lifting Device VacuMaster Comfort: Horizontal Handling
Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions LL x LQ [mm] |
Overall height H [mm] |
Suction plates [no.]** |
Sucdtion Plates Ds [mm] |
Weight [kg] |
|
---|---|---|---|---|---|---|---|
Comfort 125 | 1,000 x 1,000 | 800 x 750 | 445 | 1 | 250 | 42 | |
2,000 x 1,000 | 1,600 x 750 | 445 | 2 | 210 | 50 | ||
2,500 x 1,250 | 1,600 x 750 | 525 | 4 | 125 | 64 | ||
3,000 x 1,500 | 2,400 x 1,150 | 590 | 6 | 125 | 68 | ||
4,000 x 2,000 | 3,200 x 1,500 | 590 | 8 | 125 | 88 | ||
Comfort 250 | 1,000 x 1,000 | 800 x 750 | 445 | 1 | 360 | 45 | |
2,000 x 1,000 | 1,600 x 750 | 445 | 2 | 250 | 52 | ||
2,500 x 1,250 | 1.600 x 750 | 525 | 4 | 210 | 62 | ||
3,000 x 1,500 | 2,400 x 1,150 | 590 | 6 | 160 | 67 | ||
4,000 x 2,000 | 3,200 x 1,500 | 590 | 8 | 125 | 88 | ||
Comfort 500 | 2,500 x 1,250 | 1,600 x 750 | 605 | 4 | 250 | 84 | |
3,000 x 1,500 | 2,400 x 1,150 | 670 | 6 | 210 | 91 | ||
4,000 x 2,000 | 3,200 x 1,500 | 670 | 8 | 210 | 130 | ||
Comfort 750 | 3,000 x 1,500 | 2,400 x 1,150 | 670 | 6 | 250 | 105 | |
4,000 x 2,000 | 3,200 x 1,500 | 670 | 8 | 210 | 122 |
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.
Technical Data Vacuum Lifting Device VacuMaster Comfort: 90° Swiveling
Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions LL x LQ [mm] |
Overall height H [mm] |
Suction plates** No. |
Sucdtion Plates Ds [mm] |
Weight [kg] |
---|---|---|---|---|---|---|
Comfort 125 | 2,000 x 1,000 | 1,600 x 750 | 720 | 2 | 360 | 76 |
2,500 x 1,250 | 1,600 x 750 | 800 | 4 | 210 | 81 | |
4,000 x 2,000 | 3,200 x 1,500 | 800 | 8 | 210 | 101 | |
Comfort 250 | 2,500 x 1,250 | 1,600 x 750 | 800 | 4 | 260 | 93 |
4,000 x 2,000 | 3,200 x 1,500 | 800 | 8 | 210 | 104 | |
Comfort 500 | 2,500 x 1,250 | 1,600 x 750 | 1,030 | 4 | 360 | 137 |
4,000 x 2,000 | 3,200 x 1,500 | 1,030 | 8 | 360 | 153 |
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.
Technical Data Vacuum Lifting Device VacuMaster Comfort: 180° turning
Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions LL x LQ [mm] |
Overall height H [mm] |
Suction plates** No. |
Sucdtion Plates Ds [mm] |
Weight [kg] |
|
---|---|---|---|---|---|---|---|
Comfort 75 | 1,000 x 1,000 | 800 x 750 | 1,150 | 2 | 250 | 74 | |
2,000 x 1,000 | 1,600 x 750 | 1,150 | 2 | 250 | 82 | ||
2,500 x 1.250 | 1,600 x 750 | 1,220 | 4 | 210 | 92 | ||
Comfort 125 | 2,000 x 1,000 | 1,600 x 750 | 1,160 | 2 | 360 | 87 | |
2,500 x 1,250 | 1,600 x 750 | 1,230 | 4 | 210 | 92 | ||
Comfort 250 | 2,000 x 1,000 | 1,600 x 750 | 1,770 | 4 | 360 | 139 | |
2,500 x 1,250 | 1,600 x 750 | 1,750 | 8 | 210 | 147 | ||
4,000 x 2,000 | 3,200 x 1,500 | 1,750 | 8 | 210 | 167 |
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.



