- Wide range of spare and wear parts
- Vacuum generation, lifting unit, operating unit, gripper, feed hoses, etc.
Vacuum Tube Lifters JumboFlex Generation 2
One-hand operation with innovative two-button control for workpieces weighing up to 50 kg
With the JumboFlex vacuum tube lifter, you can move lighter goods weighing up to 50 kg ergonomically and at a high cycle frequency. Its control handle fits comfortably in your hand, allowing for long, fatigue-free operation. With the intuitive two-button control, you can lift, lower and release the load dynamically and in a controlled manner and suspend loads at any height. Its extensive features make the JumboFlex a versatile all-rounder. The vacuum gripper can be quickly swapped using a quick-change system as standard. With the optional swiveling function, laterally sucked-in workpieces automatically swivel back to a horizontal position and can be rotated endlessly in this position.
Innovative one-hand operation for fast, safe movements. Now new with more options for even more applications
The unique, intuitive two-button control shortens the training period and increases ease of use. The tube lifter holds its working height when released and thus enables the combination of process
Now twice as fast gripper change for seamless processes with changing workpieces. Thanks to the new change mechanism, the grippers can be changed with no effort and in just one movement
Adapted to any hand shape, the new operator handle offers maximum ergonomics and ensures a pleasant feeling when handling workpieces
Consistent work performance thanks to low-fatigue, back-friendly lifting
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Modular system
(1) Lifting unit with protective tube
(2) Radio remote control SRC for vacuum generator (optional)
(3) Two-button control for lifting, lowering and releasing the load (optionally also available as a one-button control)
(4) Ergonomically designed control handle with soft-touch elements
(5) 90° swivel mechanism (manual) for lateral suction of the load (optional)
(6) Quick-change adapter for quick, tool-free gripper change
(7) Endless rotation with 90° step-locking
(8) Vacuum gripper adapted to the workpiece
Modular elements

Standard Quick-change Adapter
Variety is key: Schmalz offers the right vacuum gripper for almost every application. With the quick-change adapter, the gripper can be changed in just a few simple steps if required.

Round Vacuum Gripper
For compact items like cardboard boxes, barrels, buckets, canisters, or housings.

suction cups for sacks
For handling airtight or porous paper, plastics and fabric bags.

Double Vacuum Gripper
For stapled, glued, strapped or open cardboard boxes and smaller wooden boards.

Quadruple Vacuum Gripper
For larger cardboard boxes, wooden boards and other flat workpieces.

Multiple Gripper
Universal gripping of various box sizes and box qualities with a minimum coverage of 75%.

Box Gripper
For transport and storage crates from all commercially available manufacturers (VDA standard 4500).

Suspension Hook
For mechanical hanging of buckets, canisters and other workpieces with hanging option.
Design Data
Type | Max. lifting height Z [mm] | Height H* with vacuum pump [mm] | Height H* with vacuum ejector [mm] | Lift tube Ø D [mm] |
---|---|---|---|---|
Flex 20 | 1,500 | 2,500 | 2,680 | 80 |
1,800 | 2,800 | 2,980 | 80 | |
Flex 35 | 1,500 | 2,500 | 2,680 | 100 |
1,800 | 2,800 | 2,980 | 100 | |
Flex 50 | 1,500 | 2,500 | - | 120 |
1,800 | 2,800 | - | 120 |
*Suction cup not included (total height = H + height of suction cup)
Technical Data
The vacuum tube lifter JumboFlex can be individually configured as a modular system. The technical data varies depending on the configuration and is particularly dependent on the vacuum gripper selected.
The following technical data are approximate values.
Type | Max. load capacity [kg] | Workpiece format* Minimum [mm] | Workpiece format* Maximum [mm] | Max. lifting speed [m/min] |
---|---|---|---|---|
Flex 20 | 20 | 200 x 200 | 2,000 x 1,000 | 60 |
20 | 200 x 200 | 2,000 x 1,000 | 60 | |
Flex 35 | 35 | 200 x 200 | 2,000 x 1,000 | 60 |
35 | 200 x 200 | 2,000 x 1,000 | 60 | |
Flex 50 | 50 | 200 x 200 | 2,000 x 1,000 | 60 |
50 | 200 x 200 | 2,000 x 1,000 | 60 |
*Depending on the selected vacuum gripper
Example configurations

JumboFlex Weight-Control
With the integrated weighing device, loads can be lifted and weighed in a single movement (always including SRC).

JumboFlex Safety+
Particularly safe thanks to two-handed operation for release. Adjustable, reduced lowering speed, e.g. for sensitive components or for applications with a handicap.

JumboFlex Quick-Release
Allows loads to be deliberately released during the lifting process by means of an additional release lever. Used, for example, in baggage handling at airports.

JumboFlex with compressed air feed-through
Pneumatic grippers can be supplied with compressed air via the compressed air connection on the operator handle.

JumboFlex Battery
Gripper and tube lifter as a complete unit for handling starter batteries in the automotive industry. Different lid geometries, sizes and loads of up to 27 kg can be handled with the complete system.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.






Missed the live introduction? The recording is waiting for you!
Experience the live introduction of the Vacuum Tube Lifter JumboFlex and see for yourself the wide range of applications and highlights. Discover the latest innovations in manual handling solutions with us in our live introduction. As a special extra, a surprise awaits you at the end of the live introduction!
